ABDK-PROF-10x7x1450-KU-SW-FXP-FMP

Part no.: 26.07.03.00002
Cover Profile
Width B: 10 mm
Height H: 7 mm
Length L: 1450 mm
Material: Plastic
Colour: black
for: Large-area vac grip FXP-FMP
ABDK-PROF-10x7x1450-KU-SW-FXP-FMP