Bellows Suction Cups FSGA (1.5 Folds)

  • Diameter: 6 to 78 mm
  • Material: HT1, NBR, NK, SI
  • Connection nipple plugged into elastomer part
Magnetic Grippers SGM-HP/-HT
Efficient

Magnetic Grippers SGM-HP/-HT

  • Diameter: 20 to 50 mm
  • Holding force: 28 to 560 N

Compact Ejectors X-Pump SXPi / SXMPi with IO-Link

  • Suction capacity up to 220 l/min
  • Max. vacuum 85%
  • Body made of plastic

Dry-Running Vacuum Pumps EVE-TR

  • Suction capacity up to 244 m³/h
  • Max. vacuum 92%

Bellows Suction Cups SPB2f (2.5 Folds)

  • Diameter: 30 to 50 mm
  • Material: SI (use in the food and beverage industry)

Flat Suction Cups SAF

  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Suction Cups for Flow Grippers SCG

  • Diameter of suction area: 40 mm and 60 mm, suction cup: 20 mm to 50 mm
  • Suction surfaces made from FDA-compliant POM
  • Suction cup with 1.5 folds made from FDA-compliant SI-HD silicone or anti-static NBR-AS

Spring Plungers FSTE

  • Connection: M3, M5, G1/8” to G1/2”
  • Stroke: 5 to 90 mm
  • Integrated vacuum feed

Flexolink FLK

  • Connection: M10x1,5 to G1/2”
  • Deflection: max. 12°
  • Rubber buffer (vulcanised into position) as a joint

Clamping Equipment for Schmalz Consoles (single-circuit)

  • For 1-circuit vacuum systems
  • Hose-free
  • Pre-fixation on the console with guide strips
  • Height 50, 100 and 125 mm

Replacement Suction Plates

  • Replacement suction plates for restoring a vacuum block after wear

Clamping Equipment for Schmalz Consoles (two-circuit)

  • For 2-circuit vacuum systems
  • Hose-free
  • Pre-fixation on the console with vacuum
  • Height 50, 75, 100 and 125 mm

Vacuum Blocks VCBL-R

  • For all common grid tables
  • Fixation via positioning inserts
  • Integrated touch valve
  • Height 25, 45 and 125 mm
Clamping Equipment for SCM / Morbidelli Consoles
New

Clamping Equipment for SCM / Morbidelli Consoles

  • For 1-circuit vacuum systems
  • Hose-free
  • Mechanical pre-fixation on the console
  • Integrated touch valve
  • Height 32.7 and 50 mm

Vacuum Blocks VCBL-GL

  • Two-circuit vacuum system with hose connection
  • Secure and position workpieces using vacuum power
  • Height: 81.5 mm and 93.5 mm, additional heights on request

Clamping System Matrix-Plate

  • Clamping system made of high-strength aluminum
  • Optional friction pads (RI) for 30% greater shear force absorption
  • High dimensional accuracy: Flatness < 0.1 mm, parallelism < 0.05 mm

Our Business Units

Vacuum Technology for Automation

Wide range of individual components for designing your own vacuum systems. Customized ready-to-connect gripping systems.

Vacuum Lifters and Crane Systems

Ergonomic handling technology for manual work processes. The solutions consist of a vacuum lifter and compatible crane system.

Vacuum Clamping Technology

Vacuum clamping technology for reliable and warp-free processing of workpieces in CNC machining centers.

Check your price and delivery time

Components for automation, vacuum clamping technology and workshop equipment

Order directly

Schmalz News, Trade Shows and Job Offers

10/05/2017

What Does the Future Hold for Schmalz? Questions and Answers on Digitization

Answered by: Walter Dunkmann, Head of the Vacuum Automation Business Area

Read more
10/02/2017

New Schmalz App Makes for More Transparent Production

Schmalz has released a new app to make production more transparent for its users. Users can download the app on a smartphone or tablet to easily...

Read more
09/21/2017

Schmalz ControlRoom

Reduction of start of operation times by up to 75% - With the help of the App Schmalz ControlRoom, our intelligent products can be commissioned...

Read more

Press Releases > Show all


Useful Information

Selection Aids & Online Tools

Our website offers a wide range of tools and services to help you find the information you need and choose the right product for you.

International Sales Partner

Our Schmalz subsidiaries and sales partners are available to answer your questions on the subject of vacuum technology. That allows Schmalz to provide expert consulting and rapid support worldwide.

Contact

Our sales network of local field representatives, international subsidiaries and trade partners ensures quick and expert advice.


Quick Access: All Industries

See an overview of the areas of application for vacuum technology in your sector.

Go to industries

Schmalz Media Center

Videos demonstrate the variety of
applications for vacuum technology.

Vacuum Technology from one of the Leading Worldwide Providers

Real competitive benefits thanks to modern vacuum technology

Vacuum technology is in demand in a variety of industry sectors and is utilized in many ways ranging from individual components to complete solutions. Schmalz is one of the world's leading providers, combining decades of experience and comprehensive expertise with the ambition to create custom solutions for our customers from industry and trade. We help companies in the automation technology, handling technology and clamping technology sectors to design their production processes more efficiently and strike new paths with the help of vacuum technology.

A feature of all vacuum components and systems is the use of a vacuum as a holding force. Vacuum technology is employed in a variety of industries – Schmalz aids and assists companies from a multitude of sectors, including the automotive industry, chemicals and pharmaceuticals, the glass and woodworking sector, logistics, packaging and wind energy. We place a special emphasis on meeting the specific requirements of different industry sectors and creating individual solutions with vacuum technology.

Formed in 1910, Schmalz is now one of the world's leading providers of vacuum technology for automotive, handling and clamping technology. Our international network supports companies at home and abroad, providing you with real competitive benefits thanks to our expertise and many years of experience. Expert system consultants are there for you from the first planning steps to the commissioning and assembly of your system and beyond. You can look forward to working with a reliable and trustful partner that sets new benchmarks in your production processes with vacuum technology and impressive solutions with the highest degree of technical innovation and functionality.

Innovative vacuum technology: from single components to system solutions

With individual vacuum components ranging from suction pads (also: vacuum cups) to special grippers to vacuum generators, Schmalz has a hugely diverse product portfolio that can be precisely tailored to a variety of requirements. As well as this range of individual components, the portfolio includes Schmalz vacuum gripping systems, which are available as large-area or layer gripping systems and suction spiders. Their modular design gives these complete and ready-to-connect systems maximum flexibility for custom application.

Vacuum handling systems (e.g. Schmalz lifting devices) from Schmalz simplify work processes and ensure gentle and efficient handling of workpieces, while our clamping solutions offer precise and reliable clamping functions tailored to your requirements.

In the area of vacuum technology, Schmalz offers a hugely diverse product and service portfolio that can be adapted to create the optimum solution for specific customer needs and ideas. You can also find more information in our new vacuum component catalog, showcasing over 3,500 products on 700 pages – and guaranteed to have the right solution for any task.