Bellows Suction Cups FSGA (1.5 Folds)

  • Diameter: 6 to 78 mm
  • Material: HT1, NBR, NK, SI
  • Connection nipple plugged into elastomer part

Needle Grippers SNG-V-HP

  • Needle diameter: 1.2 mm or 1.5 mm
  • Number of needles: 6 or 10
  • Needle stroke: 0 mm to 18 mm or 25 mm (variable)

Spring Plungers FSTIm

  • Modular suction cup connection
  • Stroke: 5 to 20 mm
  • Internal damping spring
  • With or without anti-rotation guard

Vacuum and Pressure Switches VSi

  • Electronic vacuum and pressure switch with and without display
  • Measuring range: -1 to 10 bar
  • Switching function: PNP, NPN

Bellows Suction Cups SAB (1.5 Folds)

  • Diameter: 22 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SPB1 (1.5 Folds)

  • Diameter: 10 to 80 mm
  • Material: ED
  • Connection element modular
Basic Ejectors SBPL
Efficient

Basic Ejectors SBPL

  • Suction capacity: 290 to 1,140 l/min
  • Max. vacuum: 61 to 90%
  • Body made of plastics

Dry-Running Vacuum Pumps EVE-TR

  • Suction capacity up to 244 m³/h
  • Max. vacuum 92%
Ejector Modules ecoPump SEP
Efficient

Ejector Modules ecoPump SEP

  • Suction rate up to 309 l/min
  • For airtight or porous workpieces

Upper Suction Plates

  • Spare upper suction plates for Schmalz vacuum blocks

Clamping Equipment for Schmalz Consoles (two-circuit)

  • For 2-circuit vacuum systems
  • Hose-free
  • Pre-fixation on the console with vacuum
  • Height 50, 75, 100 and 125 mm

Clamping Equipment for Biesse Consoles

  • For 1-circuit vacuum systems
  • Hose-free
  • Pre-fixation in the vacuum block mountings
  • Integrated touch valve
  • Height 29, 48 and 74 mm

Clamping Equipment for Schmalz Consoles (single-circuit)

  • For 1-circuit vacuum systems
  • Hose-free
  • Pre-fixation on the console with guide strips
  • Height 50, 100 and 125 mm

Accessories and Spare Parts

  • Suction cups, friction plates, sealing gaskets, spacer rings, stops and magnets to round out the Innospann product range

Clamping Equipment for SCM / Morbidelli Consoles

  • For 1-circuit vacuum systems
  • Hose-free
  • Mechanical pre-fixation on the console
  • Integrated touch valve
  • Height 32.7 and 50 mm

Our Business Units

Vacuum Technology for Automation

Wide range of individual components for designing your own vacuum systems. Customized ready-to-connect gripping systems.

Vacuum Lifters and Crane Systems

Ergonomic handling technology for manual work processes. The solutions consist of a vacuum lifter and compatible crane system.

Vacuum Clamping Technology

Vacuum clamping technology for reliable and warp-free processing of workpieces in CNC machining centers.

Useful Information

Selection Aids & Online Tools

Our website offers a wide range of tools and services to help you find the information you need and choose the right product for you.

International Sales Partner

Our Schmalz subsidiaries and sales partners are available to answer your questions on the subject of vacuum technology. That allows Schmalz to provide expert consulting and rapid support worldwide.

Contact

Our sales network of local field representatives, international subsidiaries and trade partners ensures quick and expert advice.


Quick Access: All Industries

See an overview of the areas of application for vacuum technology in your sector.

Go to industries

Check your price and delivery time

Components for automation, vacuum clamping technology and workshop equipment

Order directly
03/13/2017

Enhanced work climate thanks to ergonomic radiator handling

The Zehnder Group is a specialist for comfortable and energy-efficient indoor climate solutions. Yet the company's innovative capacity also extends to...

Read more
02/22/2017

A Fine Art: Handling Sensitive Workpieces Safely

The transport of goods with sensitive surfaces requires a gentle touch. With that in mind, J. Schmalz GmbH has developed a special cover for its...

Read more
02/13/2017

Volkswagen names Schmalz “Top Innovator of the 2016 Volkswagen Logistics Day”

Volkswagen has named J. Schmalz GmbH “Top Innovator of the 2016 Volkswagen Logistics Day.” The automotive company honored the vacuum specialist's...

Read more

Press Releases > Show all

Schmalz Media Center

Videos demonstrate the variety of
applications for vacuum technology.

Vacuum Technology from one of the Leading Worldwide Providers

Real competitive benefits thanks to modern vacuum technology

Vacuum technology is in demand in a variety of industry sectors and is utilized in many ways ranging from individual components to complete solutions. Schmalz is one of the world's leading providers, combining decades of experience and comprehensive expertise with the ambition to create custom solutions for our customers from industry and trade. We help companies in the automation technology, handling technology and clamping technology sectors to design their production processes more efficiently and strike new paths with the help of vacuum technology.

A feature of all vacuum components and systems is the use of a vacuum as a holding force. Vacuum technology is employed in a variety of industries – Schmalz aids and assists companies from a multitude of sectors, including the automotive industry, chemicals and pharmaceuticals, the glass and woodworking sector, logistics, packaging and wind energy. We place a special emphasis on meeting the specific requirements of different industry sectors and creating individual solutions with vacuum technology.

Formed in 1910, Schmalz is now one of the world's leading providers of vacuum technology for automotive, handling and clamping technology. Our international network supports companies at home and abroad, providing you with real competitive benefits thanks to our expertise and many years of experience. Expert system consultants are there for you from the first planning steps to the commissioning and assembly of your system and beyond. You can look forward to working with a reliable and trustful partner that sets new benchmarks in your production processes with vacuum technology and impressive solutions with the highest degree of technical innovation and functionality.

Innovative vacuum technology: from single components to system solutions

With individual vacuum components ranging from suction pads to special grippers to vacuum generators, Schmalz has a hugely diverse product portfolio that can be precisely tailored to a variety of requirements. As well as this range of individual components, the portfolio includes Schmalz vacuum gripping systems, which are available as large-area or layer gripping systems and suction spiders. Their modular design gives these complete and ready-to-connect systems maximum flexibility for custom application.

Vacuum handling systems from Schmalz simplify work processes and ensure gentle and efficient handling of workpieces, while our clamping solutions offer precise and reliable clamping functions tailored to your requirements.

In the area of vacuum technology, Schmalz offers a hugely diverse product and service portfolio that can be adapted to create the optimum solution for specific customer needs and ideas. You can also find more information in our new vacuum component catalog, showcasing over 3,500 products on 700 pages – and guaranteed to have the right solution for any task.