Vacuum technology on the EuroBLECH

Vacuum Technology at the EuroBLECH

Schmalz will be presenting its wide range of vacuum solutions at this year's trade show: This includes vacuum technology for automation, vacuum lifters and crane systems for manual processes and clamping equipment for CNC machining centers.

Free trade show ticket

More Information

Industry solutions metal

Industry solutions automotive

Vacuum Technology for Automation

Schmalz offers a wide range of vacuum components for an even wider range of industries. From suction cups to mounting equipment to vacuum generation, customers can obtain all components needed for a vacuum system from a single source. Our highlights at this year's trade show include:

Modular Holder System HT for all Common Tooling Solutions

The modular holder system for tooling HT allows multiple configurations for grippers in the press shop and bodyshell. The holder can be combined with numerous vacuum suction cups and generators as well as with spring plungers and vacuum switches from Schmalz. The holder system reduces the gripper weight by up to 45 percent and thus enables highly dynamic processes for a maximum output quantity. Another advantage of the holder is its flexible design: This makes the HT compatible with all quick-change systems and can easily be connected to common tooling solutions in the press shop and body shop.

Get more information about the product now

Suction Cups for Handling Sheet Metal

  • Handling of metal sheets
  • Handling of convex and concave workpieces
  • High holding forces and shear force resistance

Magnetic gripper

  • Magnetic gripping
  • Handling of ferromagnetic workpieces
Compact Terminal SCTSi IO-Link
Efficient

Compact Terminal SCTSi IO-Link

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
  • IO-Link interface

Compact Ejectors X-Pump SXPi / SXMPi with IO-Link

  • Suction capacity up to 220 l/min
  • Max. vacuum: 85 %
  • Body made of plastic

Vacuum and Pressure Switches VSi

  • Electronic vacuum and pressure switch
  • Measuring range: -1 to 10 bar
  • Switching function: PNP, NPN

Compact Ejectors SCPi / SMPi

  • Suction capacity up to 185 l/min
  • Max. vacuum: 85 %

Ejectors with Blow Off System SEAC RP

  • Suction capacity up to 35 l/min
  • Max. vacuum: 85 %

Ejectors with Active Blow Off SEAC

  • Suction capacity up to 35 l/min
  • Max. vacuum: 85 %
  • Body made of plastic

Universal Holders HTR-UNI

  • Mounting thread: M5
  • Connection: G1/4”

Holders for Double-Blank Sensors DBD

  • Suction ring diameter: 100 mm
  • Stroke: 36 mm
  • Height: 178 mm

Vacuum Area Gripping Systems FXP/FMP

  • Universal gripper for automated palletizing / de-palletizing, commissioning and sorting
  • Dimensions: 442 x 130 to 1,432 x 130 mm
  • Sealing element: sealing foam, suction cup

Vacuum Lifters and Crane Systems for Manual Processes

Vacuum lifters can help achieve ergonomic and efficient processes. The vacuum lifter relieves the user of the weight of the workpiece, which helps prevent injuries due to the continual lifting and moving of heavy loads. Our highlights at this year's trade show include:

Crane Solution with Flat Jib made of Aluminum

Schmalz has developed a modular aluminum flat jib especially for applications in rooms with low ceilings. Based on the modular system for jib cranes, it is an ergonomic solution for applications in the lower lift capacity range. The modularity of the product is reflected in its design and structure: instead of a complete assembly, the stand-alone solution is assembled using individual components.

Get more information about the product now

VacuMaster Coil

  • VacuMaster Coil for continuous swiveling by up to 90°
  • Maximum slit-coil thickness of 3.0 mm (aluminum) or 1.5 mm (steel)
  • Lift capacity up to 1,000 kg

VacuMaster Vario

  • VacuMaster Vario for large and heavy loads up to several tons
  • For sheet metal, metal plates and rotor blades
  • Lift capacity up to 2000 kg - higher capacities upon request

Crane Systems and Jib Cranes

  • Aluminum crane systems and jib cranes for indoors
  • Optimally adjustable to the nominal lift capacity of the vacuum lifters
  • Outstanding low-friction operation and low moving mass

VacuMaster Eco

  • VacuMaster Eco for operation without an external power source
  • For airtight workpieces
  • Lift capacity up to 1,000 kg

VacuMaster Basic

  • Load-bearing capacities of up to 750 kg
  • Ergonomic operator handle
  • Malfunction-free manual sliding valve with clamp-safe catch lever

Vacuum tube lifter JumboErgo

  • Tube lifter JumboErgo for dynamic handling of flat workpieces
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • Swivel workpieces by 90° (optional with JumboErgo PSE)
  • Workpieces up to 300 kg

Vacuum Technology on the EuroBLECH

Visit us in hall 11, booth D74

Order free trade show ticket now!