Vacuum Technology at the LogiMAT

Cancelled

Further information

Industry solutions logistics

Industry solutions packaging

News

Vacuum tube lifter JumboFlex

  • JumboFlex for ergonomic one-hand operation for fast movement sequences
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • One-finger / two-finger control for right-handed and left-handed users
  • For workpieces up to 50 kg

Vacuum tube lifter JumboErgo

  • Tube lifter JumboErgo for dynamic handling of flat workpieces
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • Swivel workpieces by 90° (optional with JumboErgo PSE)
  • Workpieces up to 300 kg

Crane Systems and Jib Cranes

  • Aluminum crane systems and jib cranes for indoors
  • Optimally adjustable to the nominal lift capacity of the vacuum lifters
  • Outstanding low-friction operation and low moving mass

Vacuum tube lifter JumboSprint EX

  • Tube lifter JumboSprint-EX for efficient handling of loads in potentially explosive atmospheres
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • Rotating operator handle for precise operation
  • For compact workpieces weighing up to 250 kg

Vacuum Technology for Automation

Schmalz offers a wide range of vacuum components for an even wider range of industries. From suction cups to mounting equipment to vacuum generation, customers can obtain all components needed for a vacuum system from a single source. Our product spectrum for the packaging and logistics industry include:

Vacuum Area Gripping Systems FXP/FMP

  • Universal gripper for automated palletizing / de-palletizing, commissioning and sorting
  • Dimensions: 442 x 130 to 1,432 x 130 mm
  • Sealing element: sealing foam, suction cup

Vacuum Layer Gripping System SPZ

  • High-performance palletizers for warehousing and intralogistics

Vacuum End Effectors VEE

  • Modular system for simple design of vacuum end effectors
  • Grippers that can be configured online
  • Handling of workpieces in packaging processes

Suction Cups for Packaging

  • Handling of cardboard boxes, bags, plastic film and blister packs
  • Use in the primary and secondary packaging sectors
  • FDA-compliant materials

Compact Ejectors SCPS / SCPSi

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic

Basic ejectors SBPL

  • Suction capacity: 290 to 1,140 l/min
  • Max. Vacuum: 61 or 90
  • Basic body made of plastic

Vacuum and Pressure Switches VSi

  • Electronic vacuum and pressure switch
  • Measuring range: -1 to 10 bar
  • Switching function: PNP, NPN

Compact Ejectors SCPi / SMPi

  • Suction capacity up to 185 l/min
  • Max. vacuum: 85 %