Vacuum Blocks from Schmalz

The Cost-Effective Alternative to Original Biesse Parts

Our vacuum blocks offer a genuine alternative for use with CNC wood machining tools manufactured by Biesse: They are extremely robust and hold the workpiece securely in the correct position, as well as offering excellent value for money.

The VCBL-B vacuum blocks feature a powerful holding force. The supple sealing lip and structured suction area compensate for minor leakage and are better able to absorb lateral forces.

Additional benefits:

  • Attractive price: Up to 30 percent cheaper than comparable products on the market
  • Wide range of products: Various geometries and heights for simple setup as well as integrated touch valve to prevent leakage due to unused suction cups
  • Simple installation: The suction cups are inserted in the required position in the standard mounts from Biesse. Clamping straps on the vacuum block ring ensure they are securely fixed in the suction block mount
  • Replaceable suction plate: With conventional systems, the entire vacuum block has to be replaced in the event of collision, wear or other damage

* Biesse is a registered and protected brand name. The articles listed here are products of J. Schmalz GmbH that have been designed to fit CNC machining centers from Biesse.