The layer gripping system SPZ can transport complete layers of 90 cans. The system is not bound to a particular can size, meaning that even entire layers of cans with different weights ranging from 16 kg to 34 kg do not represent a problem for the layer gripping system.


More information on www.schmalz.com/spz

Layer gripping system SPZ for automated handling of cans in layers

Type of handling Automated handling
Industry Packaging, Logistics
Workpiece Cans
Product Vacuum Technology for Automation, Gripping system, Layer Gripping System SPZ
Video number 070

In order to implement a logistical process for transporting layers of cans within a packaging process, the company decided to purchase a vacuum layer gripping system from Schmalz.

The layer gripping system SPZ can transport complete layers of 90 cans. The system is not bound to a particular can size, meaning that even entire layers of cans with different weights ranging from 16 kg to 34 kg do not represent a problem for the layer gripping system. The patented sealing foam prevents leakage and facilitates heavy holding forces, even for cans on a running conveyor belt.

Vacuum Layer Gripping System SPZ