The Special Gripper SCG is particularly suitable for handling thin, porous and sensitive workpieces. The high volume flow of the gripper ensures secure holding even with porous material or workpieces that do not cover the entire suction surface.


More information on www.schmalz.com/scg

Special Gripper SCG for Handling and Separating Carbon Composites

Type of handling Automated handling
Industry Composite, Automotive
Workpiece Composite textiles
Product Vacuum Technology for Automation, Components, Special Grippers
Video number 115

Carbon composites are moved in the automotive industry.

The Special Gripper SCG is particularly suitable for handling thin, porous and sensitive workpieces. The high volume flow of the gripper ensures secure holding even with porous material or workpieces that do not cover the entire suction surface. The gripper has the distinct features of a large contact surface and many suction openings closely set together. With its integrated vacuum generation, the Special Gripper SCG is a ready-to-connect gripping unit that has only the availability of compressed air as prerequisite. Minimal air consumption and very low-maintenance operation also ensure low operating costs.

Composite Grippers SCG