For the handling of products packed in boxes, a company uses an SSP vacuum spider from Schmalz that is equipped with special packaging suction cups. The packaging suction cups, which are ideally suited for this application, are noted for their flexible and adaptable sealing lip, reinforced body and wear-proof and abrasion-proof ELASTODUR ED-65 material.


More information on www.schmalz.com/ssp

SSP vacuum spider with bellows suction cups with nipples for handling cardboard boxes

Type of handling Automated handling
Industry Packaging, Logistics
Product Vacuum Technology for Automation, Gripping system, Suction Spiders SSP
Video number 072

For the handling of products packed in boxes, a company uses an SSP vacuum spider from Schmalz that is equipped with special packaging suction cups. The packaging suction cups, which are ideally suited for this application, are noted for their flexible and adaptable sealing lip, reinforced body and wear-proof and abrasion-proof ELASTODUR ED-65 material.

Every SPB1-60 suction cup is protected by a check valve. This means that boxes can be handled in threes as well as individually. There is no drop in vacuum, even when only a portion of the vacuum spider is used. This ensures flexibility in the number and size of the boxes to be handled. The SSP vacuum spiders have a modular design, and can be adapted to customer requirements down to the smallest detail. Almost all combinations of vacuum components, such as vacuum suction cups, vacuum generators, connections and attachment elements can be used.

Vacuum Suction Spider SSP