Handling exhaust systems of different sizes and shapes is frequently a challenge for automotive manufacturers. Both exhaust systems with two outlets and single-pipe exhaust systems frequently need to be handled.


The tube lifter JumboFlex can adapt to different shapes thanks to its special area gripper with sealing foam. For single-pipe exhaust systems, the same gripper can be used for many models. Even twin-pipe systems can be handled quickly and easily. The suitable gripper can be easily created using components from the standard Schmalz range.

Tube Lifter JumboFlex for the Handling of Exhaust Systems

Type of handling Manual handling
Industry Automotive
Workpiece Car body parts
Product Vacuum Lifters and Crane Systems, Tube lifter, JumboFlex
Video number 166

Handling exhaust systems of different sizes and shapes is frequently a challenge for automotive manufacturers. Both exhaust systems with two outlets and single-pipe exhaust systems frequently need to be handled.

The tube lifter JumboFlex can adapt to different shapes thanks to its special area gripper with sealing foam. For single-pipe exhaust systems, the same gripper can be used for many models. Even twin-pipe systems can be handled quickly and easily. The suitable gripper can be easily created using components from the standard Schmalz range.