The vacuum layer gripping system SPZ is suitable for product layers with a variety of sizes and structures. This makes the layer gripper ideal for use in warehouse logistics and intra-logistics.


More information on www.schmalz.com/spz

Vacuum Layer Gripping System SPZ for flexible Handling of different Layers of Cans

Type of handling Automated handling
Industry Logistics
Workpiece Product layers, Cans
Product Vacuum Technology for Automation, Gripping system, Layer Gripping System SPZ
Video number 143

During the manufacture of cans, entire layers of opened cans need to be taken from a roller belt and stacked on a pallet. With a layer gripping system from Schmalz, this process can be performed quickly and efficiently.

The vacuum layer gripping system SPZ is suitable for product layers with a variety of sizes and structures. This makes the layer gripper ideal for use in warehouse logistics and intra-logistics. The dimensions of the layer gripping system were designed especially to meet customer requirements. In order to handle empty cans, the gripper system has to evacuate the empty space. This enables the workpieces to be handled quickly and efficiently. The gripper system is equipped with special flexible foam for optimum adaptation to the workpiece structure, ensuring gentle handling of the products. This means no gripper change is necessary for heterogeneous workpieces, which eliminates the time and money that would otherwise be spent when a new order came in. The custom gripper system was also designed to allow use even when the gripper is only partially covered.

Vacuum Layer Gripping System SPZ