The vacuum tube lifter JumboSprint allows for accurate and safe control of the sugar sacks. “Pressing” the handle lowers the load, “raising” the handle lifts it.


More information on www.schmalz.com/jumbosprint

Vacuum Lifter JumboSprint grips paper bags easily

Type of handling Manual handling
Industry Logistics
Workpiece Food, Bags
Product Vacuum Lifters and Crane Systems, Tube lifter, JumboSprint
Video number 032

A product line includes a dairy product. A mixing pond is used to mix the milk with other substances in order to make a cold cocoa-flavored drink. Bags of sugar stored on pallets used to be manually lifted and poured into the mixing pond. These bags, which weigh over 50 kg and measure 600 x 400 x 20 mm, were hard to handle and the work was physically exhausting for the employees. For this reason, it often required two persons to do the work.

The bag lifter JumboSprint allows for accurate and safe control of the sugar bags. “Pressing” the handle lowers the load, “raising” the handle lifts it. The bag gripper allows for easy lifting of the sugar sacks made of paper. The requirements of the lifting aid for ergonomics, ease of use, speed, and single-person operation are completely fulfilled by the bag lifter JumboSprint. Thanks to the special bush bearings at the pivot bearing, the WK wall-mounted slewing crane that is used is extremely easy to move. In spite of low room height, the wall-mounted slewing crane guarantees maximum use of the available working area.

Tube Lifter JumboSprint