The vacuum lifting device VacuMaster Glass is ideal for a safe and ergonomic handling of glass workpieces outdoors.

 

More information on www.schmalz.com/vacumaster

Vacuum Lifting Device VacuMaster for ergonomic handling of large glass elements in outdoor applications

Type of handling Manual handling
Industry Glass
Workpiece Glass sheets
Product Vacuum Lifters and Crane Systems, Lifting device, VacuMaster Glass
Video number 003

The vacuum lifting device VacuMaster Glass is ideal for a safe and ergonomic handling of glass workpieces outdoors. VacuMaster Glass is attached to the site crane and effortlessly lifts loads up to 600 kg. The workpieces are held by up to eight suction plates. Only vacuum is used to hold the workpiece in place.

Lifting Device VacuMaster