With the vacuum lifting device VacuMaster Multi, the large-format wooden boards, which weigh up to 100 kg, can be removed from upright storage and placed on the CNC woodworking center.


More information on www.schmalz.com/vacumaster-multi

Vacuum Lifting Device VacuMaster Multi facilitates Horizontal and Vertical Loading of a CNC Woodworking Center

Type of handling Manual handling
Industry Wood
Workpiece Furniture parts, Wooden sheets
Product Vacuum Lifters and Crane Systems, Lifting device, VacuMaster Multi
Video number 013

Logistical transport during production and when cutting raw and coated wooden sheets can be improved by using the Vacuum Lifting Device VacuMaster Multi.

With the vacuum lifting device VacuMaster Multi, the large-format wooden boards, which weigh up to 100 kg, can be removed from upright storage and placed on the CNC woodworking center. The vacuum lifting device VacuMaster Multi can handle a maximum load of 400 kg. With its 90° swivel function, this vacuum lifting device is the ideal solution for removing the boards from upright storage. The swiveling operator handle is a standard feature on the vacuum lifting device VacuMaster Multi and makes it especially ergonomic for employees to operate. The electric gear motor makes it possible to swivel the large-format wooden sheets with great precision. The vacuum lifting device is suspended from an aluminum crane system SRA, which provides a large working area and ensures maximum flexibility.

Lifting Device VacuMaster