Vacuum Lifting Device VacuMaster Window for Handling Glass Plates and Windows

Type of handling Manual handling
Industry Glass
Workpiece Window, Glass sheets
Product Vacuum Lifters and Crane Systems, Lifting device, VacuMaster Window

To provide the windows for shipping, the appropriate glass plates have to be taken from the standing bearing blocks and paned into the compatible window frame. Afterwards the windows are commissioned for transportation on mobile bearing blocks. This working process required hard, physical work, which was done by several employees. With a vacuum lifting device of Schmalz, the employees should be relieved and the production process accelerated.

The vacuum lifting device VacuMaster Window is the ideal solution for the handling of glass and windows. The vacuum lifting device VacuMaster Window is designed for loads with a weight up to 170 kg. Therefore with the lifting device the heavy glass plates can be handled easily. Due to the usage of two suction cups SPU, damaging of the surface is avoided. The lifting device VacuMaster Window convinces by its simple operability and ergonomic working by considering latest ergonomic knowledge. The glass plates can be turned to the left and to the right by 90 degrees. To take the glass plates undamaged from the glass bearing, the vacuum lifting device is combined with a bridge crane system ETK from Schmalz. The smooth aluminum crane construction in combination with the lifting device enable simple, safe and accurate commissioning of the plates and windows by only one employee.

Lifting Device VacuMaster