The VacuMaster Window vacuum lifting device was designed for loads of up to 300 kg. The lifting device makes it much easier to handle glass sheets and windows.


More information on www.schmalz.com/vacumaster

Vacuum Lifting Device VacuMaster Window Handles Glass Plates and Windows

Type of handling Manual handling
Industry Glass, Wood
Workpiece Window, Glass sheets
Product Vacuum Lifters and Crane Systems, Lifting device, VacuMaster Window
Video number 004

Various logistical methods are used as windows are produced in the 9,000 m² production area. These windows and glass sheets weigh over 300 kg, depending on the window size. The company hoped to make this strenuous physical work easier through the use of a Schmalz vacuum lifting device.

The VacuMaster Window vacuum lifting device was designed for loads of up to 300 kg. The lifting device makes it much easier to handle glass sheets and windows. Special suction cups provide the necessary degree of safety. The workpieces can be turned 90° to the left and to the right. The intelligent arrangement of the suction cup even allows the handling of multi-sash windows. The vacuum lifting device guarantees safe handling thanks to its electronic warning device and the vacuum reservoir.

Lifting Device VacuMaster