The tube lifter JumboErgo 65 is equipped with a pneumatic swiveling unit PSE with which the wooden sheets can be swiveled 90° to the right and left without jarring.


More information on www.schmalz.com/jumboergo

Vacuum tube lifter JumboErgo for loading and unloading CNC woodworking centers

Type of handling Manual handling
Industry Wood
Workpiece Wooden sheets
Product Vacuum Lifters and Crane Systems, Tube lifter, JumboErgo
Video number 112

The tube lifter is designed for loads of up to 65 kg. The tube lifter facilitates effortless loading of the horizontal panel saw and can remove sheets from upright and horizontal storage without difficulty. The tube lifter JumboErgo 65 is equipped with a pneumatic swiveling unit PSE with which the wooden sheets can be swiveled 90° to the right and left without jarring. The two suction cups of the double suction cup DG are fully adjustable on the crossbeams. This allows the tube lifter to be optimally adjusted to fit the work piece dimensions. The tube lifter is equipped with a Schmalz radio control SRC. It enables the operator to switch the pump on and off directly at the operating unit. With the radio remote control the company benefits from particularly low energy consumption. With the tube lifter mounted on a column-mounted slewing crane SK, a single employee is able to accomplish the work ergonomically.

Tube Lifter Jumbo