Vacuum tube lifter JumboFlex for quick handling of sacks in a logistics center

Type of handling Manual handling
Industry Logistics
Workpiece Bags
Product Vacuum Lifters and Crane Systems, Tube lifter, JumboFlex
Videonummer 048

The vacuum tube lifter JumboFlex is used to lift the heavy workpieces in the order picking area. Here, the tube lifter lifts loads weighing 10 to 25 kg and allows for quick, efficient handling. The tube lifter conforms to the latest ergonomic standards. Its ergonomic, single-handed operation allows the work to be performed without endangering the employees’ health. The quick-change adapter is integrated as a standard component in the JumboFlex vacuum tube lifter and allows all grippers to be changed in seconds, without the need for tools. This makes it possible to use a sack gripper for sacks and a double suction pad for cardboard boxes. The lifting system is rounded off with an SRA aluminum crane system, which ensures flexibility within the working area.

Tube Lifter Jumbo