The vacuum tube lifter JumboSprint Ex is the ideal solution for handling barrels in explosion-hazard areas. In combination with the column-mounted slewing crane, the vacuum tube lifter JumboSprint Ex offers the complete lifting solution. The suction lifter JumboSprint Ex can be used in explosion-hazard areas and is conform to the European explosion protection guideline 94/9/EG (ATEX 100).


More on www.schmalz.com/jumbosprint-ex

Vacuum Tube Lifter JumboSprint Ex for Handling Barrels in Explosion-Hazard Areas

Type of handling Manual handling
Industry Chemistry / Pharmacology
Workpiece Barrels
Product Vacuum Lifters and Crane Systems, Tube lifter, JumboSprint Ex
Video number 099

The coatings are stored in barrels in the explosion-hazard area. The barrels are transported to the picking station via a conveyor belt. There the barrels have to be moved to pallets. This meant big effort and physical burden for two employees. Therefore the company decided to buy a vacuum tube lifter of Schmalz.

The vacuum tube lifter JumboSprint Ex is the ideal solution for handling barrels in explosion-hazard areas. The barrels get to the picking over a man conveyor and are lifted with the help of the tube lifter JumboSprint Ex. Due to the usage of the tube lifter JumboSprint Ex only one employee can transport the barrels. In combination with the column-mounted slewing crane, the vacuum tube lifter JumboSprint Ex offers the complete lifting solution. The suction lifter JumboSprint Ex can be used in explosion-hazard areas and is conform to the European explosion protection guideline 94/9/EG (ATEX 100). All mechanical components are in antistatic realisation with potential equalization.

Tube Lifter Jumbo