Clamping System for the Aerospace Industry

Secure hold under complex requirements

The often very complex geometry of parts used in the aerospace industry frequently require the use of clamping solutions matched specifically to the application. Maximum precision and careful handling of the workpieces are also very important.

Schmalz has already developed special solutions for many customer-specific projects. With the Matrix-Plate, it is possible to clamp even very thin workpieces securely without damaging them. Further arguments in favour of vacuum clamping systems are the reduced set-up times and the high level of flexibility.

Information on other relevant industries:

Fibre Composite

Airport Logistics

Metal and Metal Sheet

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Matrix-Plate MPL

  • Clamping system made of high-strength aluminum
  • Adaptable to conventional clamping technology

Vacuum Operation Center VOC

  • Central vacuum generation and monitoring
  • Suction capacities of 40, 63, 100 m³/h

Vacuum Unit VAGG

  • Mobile vacuum generation and monitoring
  • Suction capacities of 6, 18, 40 and 63 m³/h

Schmalz Product Solutions for the Aerospace Industry