Handling of Cured FRP Components

The cured, often still hot components have to be gripped securely during removal from the tool, without leaving marks on the workpiece. Suction cups made of HT1 are ideal for this process. These suction cups are heat-resistant and free of substances that contain silicone or could impair painting processes. If FRP components are to be coated at a later stage, this avoids possible surface imperfections.

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Products for the Removal of Hardened FRP Components

Flat Suction Cups SGPN

  • Diameter: 15 to 40 mm
  • Material: FPM, HT1, NK, SI
  • Connection nipple plugged into elastomer part

Bellows Suction Cups FSG (2.5 Folds)

  • Diameter: 3 to 88 mm
  • Material: HT1, NBR, NBR-AS, NBR-ESD, NK, SI, SI-AS, SI-HD
  • Connection nipple plugged into elastomer part

Bellows Suction Cups FSGA (1.5 Folds)

  • Diameter: 2 to 78 mm
  • Material: HT1, NBR, NBR-ESD, NK, SI, SI-AS, SI-MD, SI-HD
  • Connection nipple plugged into elastomer part

Flat Suction Cups PFYN

  • Diameter: 1 to 200 mm
  • Material: FPM, HT1, NBR, PU, SI
  • Antistatic and non-marking variants

Flat Suction Cups SGON

  • Dimensions: 4 x 2 to 90 x 30 mm
  • Material: HT1, NBR, SI
  • Cups of the size 24 x 8 and larger are additionally secured

Bellows Suction Cups SAB HT1 (1.5 Folds)

  • Diameter: 22 to 125 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAF HT2

  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAOF HT2 (Oval)

  • Dimensions: 60 x 23 to 100 x 50 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAB HT2 (1.5 Folds)

  • Diameter: 22 to 80 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30, 80 x 40 mm
  • Material: HT2
  • Connection nipple vulcanized to elastom. part