Glass

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Glass is a universal material whose physical and chemical properties allow it to be used in a wide variety of different applications. Not only the amount of glass used in architecture and the automotive sector is increasing the fastest, but also the use of glass in displays is also very much on the rise.

Glass workpieces are very sensitive. In most cases, only vacuum technology can handle glass without damage and leaving few marks. Schmalz offers the right solution for the requirements of the individual production processes. We focus on the segments float glass, building glass, automotive glass, solar glass, display glass and container glass.

Documentation

To download the document "Product Information for the Glass Industry", please sign in.

Sign in

Process Steps and Vacuum Solutions in the Glass Industry

FLOAT GLASS
BUILDING GLASS
AUTOMOTIVE GLASS
SOLAR GLASS
SPECIAL GLASS
CONTAINER GLASS
Information on Neighbouring Fields:

Module manufacturing in the solar industry
Vacuum technology in final automotive assembly

Vacuum Technology in Use

Tube Lifter JumboFlex for the Handling of Windshields

Learn more
Lifting device for glass sheets

Vacuum Lifting Device VacuMaster for ergonomic handling of large glass elements in outdoor applications

Learn more
Lifting device for glass sheets

Vacuum Lifting Device VacuMaster Basic for Handling Glass Sheets

Learn more
Lifting device for windows

Vacuum Lifting Device VacuMaster Window for Handling Glass Plates and Windows

Learn more
Lifting device for windows

Vacuum Lifting Device VacuMaster Window Comfort for Easy Lifting of Glass Panes

Learn more
Lifting device for glass sheets

Vacuum lifting device VacuMaster Basic to swivel sheets of glass by 90 degrees

Learn more