Tube lifter JumboFlex for small load carriers (KLT)

Vacuum Technology for Intralogistics

Intralogistics is representing  a whole branch of the economy as well as an internal interface between value-adding processes in a company. The intralogistics make sure that packaged goods as well as bulk goods are available at the right time at the right place. The improvement of the internal flow of materials in matters of time and costs is a permanent duty.

Vacuum technology in intralogistics is used for instance in packaging, palletizing and depalletizing. You can find automated solutions and manual vacuum lifters for consolidation, consignment, in- and outcoming goods and the handling of returns.

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Requirements for Vacuum Technology

Ergonomic Vacuum lifters for manual lifting tasks
When it comes to manual consignment and palletizing, cardboard boxes and  other goods are being moved with high repeat accuracy. The constant lifting, turning and moving affects the health of the operator and is being eased by a vacuum lifter. The vacuum tube lifter relieves the operator from the weight of the workpieces, and therefore, the required turnover rate can be realized ergonomically. The wide range of grippers allows the tube lifter to handle different workpieces like boxes, barrels, buckets, canisters, bags and much more.

Automated palletizing and depalletizing
Universal gripping systems can adapt to changing products. They can grip entire product layers or single products securely and precisely. Vacuum layer griping systems SPZ can grip entire product layers, vacuum area gripping systems are used for single products or smaller product ranges. 

Products for Intralogistics

JumboFlex

  • Workpieces up to 50 kg
  • One-hand operation for rapid movement processes

JumboErgo

  • Workpieces up to 300 kg
  • Tube lifter JumboErgo for the dynamic handling of bulky workpieces.

JumboSprint

  • Compact workpieces up to 300 kg
  • Rotating operator handle for precise operation

Vacuum Area Gripping Systems FXP/FMP

  • Universal gripper for automated palletizing / de-palletizing, commissioning and sorting
  • Dimensions: 442 x 130 to 1,432 x 130 mm
  • Sealing element: sealing foam, suction cup

Layer Gripping System SPZ

Complete gripping system for process-safe layered palletizing and depalletizing of glass jars with or without a lid as well as cans

Vaccum Spider SSP

Complete systems for individual applications, such as linking robots in presses and bending centers; picking in storage and distribution centers