Lifting device JumboFlex for fast handling of packages

Vacuum Technology for Parcel Logistics

The handling speed in post offices or the logistics hubs of other service providers has significantly increased in the past few years, in particular because of the high demand in online sales. The range of goods to be transported extends from simple letters, small parcels and packages to bulky or particularly delicate goods. This not only requires that the goods be recorded quickly with cutting-edge information technology, but also that a wide variety of handling tasks be performed.

The sorting and distribution centers of the postal service and CEP (courier, express and parcel) service providers require minimal processing times. This means an increasing number of lifting tasks for the employees. Vacuum lifting devices provide ergonomic workflows that take the strain off the employees.

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Requirements for Vacuum Technology

Ergonomic vacuum lifting devices for manual lifting tasks
Large numbers of goods have to be moved during manual order picking and palletizing workflows. Vacuum lifting devices make exhausting tasks like lifting, rotating and moving objects easier. The vacuum tube lifter frees operators from the weight of the workpieces so that they can ergonomically achieve the necessary handling speeds. The extensive range of grippers for the tube lifters allows them to handle a wide variety of workpieces such as cardboard boxes, barrels, jugs, buckets, sacks, etc.

Products for Postal Logistics

Vacuum tube lifter JumboFlex

  • JumboFlex for ergonomic one-hand operation for fast movement sequences
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • One-finger / two-finger control for right-handed and left-handed users
  • For workpieces up to 50 kg

Crane Systems and Jib Cranes

  • Aluminum crane systems and jib cranes for indoors
  • Optimally adjustable to the nominal lift capacity of the vacuum lifters
  • Outstanding low-friction operation and low moving mass