Vacuum Technology for Automated Processes

Vacuum Technology for Automated Processes

Fast cycle times and high operational reliability are essential to automated handling of metal and metal sheets. Vacuum technology from Schmalz is used as a gripper system on portals and robots, for example to link press lines. The gripping solution can be configured and designed individually with a broad range of separate vacuum components, or purchased as a ready-to-connect gripper system for a specific application.

Schmalz has developed suction cups for handling metal and sheet metal that ideally meet the requirements of the industry. The suction cup materials ensure a long service life, even with oily or hot surfaces, while the optimized shape allows gripping of convex and concave components, and absorption of shear forces, during dynamic processes.

Schmalz also offers special vacuum generators to minimize cycle times. The compact ejectors SXMPi also have extensive functions for energy and process control.

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Schmalz Product Solutions for the Industries Metal and Sheet Metal

Suction Cups for Handling Sheet Metal

  • Handling of metal sheets
  • Handling of convex and concave workpieces
  • High holding forces and shear force resistance

Compact Ejectors X-Pump SXPi / SXMPi with IO-Link

  • Suction capacity up to 220 l/min
  • Max. vacuum: 85 %
  • Body made of plastic

Magnetic Grippers SGM

  • Diameter: 30 to 70 mm
  • Holding force: 35 to 290 N

Area Gripping Systems and End Effectors

  • Universal area gripping systems
  • Modular system for end effectors
  • Ready to connect to a huge range of robot applications

Vacuum Suction Spiders SSP

Complete systems for individual applications, such as linking robots in presses and bending centers
Loading of laser and punching/nipple machines