Vacuum Lifters for Manual Workflows

Vacuum Lifters for Manual Workflows

Vacuum lifters allow simple, fast and safe manual transportation of metal and metal sheets. Because the workpieces can have a wide variety of shapes, weights and properties, Schmalz offers two series of vacuum lifters: vacuum tube lifters Jumbo and vacuum lifting devices VacuMaster. A large selection of different suction cups is available for both series. Specially adapted crane systems and jib cranes supplement the vacuum lifters.

The manual vacuum lifters for the metal and metal sheet industry support ergonomic handling of heavy, unwieldy workpieces. They can grip even non-magnetizable types of steel. The vacuum lifters allow the workpieces to be swiveled horizontally by 90° or rotated 180°.

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Schmalz Product Solutions for the Industries Metal and Sheet Metal

VacuMaster Basic/Comfort

Load-bearing capacities of up to 750 kg
For horizontal handling and loading/unloading

VacuMaster Comfort

 

 

VacuMaster Vario

  • VacuMaster Vario for large and heavy loads up to several tons
  • For sheet metal, metal plates and rotor blades
  • Lift capacity up to 2000 kg - higher capacities upon request

VacuMaster Eco

  • VacuMaster Eco for operation without an external power source
  • For airtight workpieces
  • Lift capacity up to 1,000 kg

VacuMaster Coil

  • VacuMaster Coil for continuous swiveling by up to 90°
  • Maximum slit-coil thickness of 3.0 mm (aluminum) or 1.5 mm (steel)
  • Lift capacity up to 1,000 kg

VacuMaster Light

  • Compact and lightweight lifting device VacuMaster Light
  • For small to medium-sized, primarily airtight workpieces
  • Lift capacity up to 100 kg

Vacuum tube lifter JumboErgo

  • Tube lifter JumboErgo for dynamic handling of flat workpieces
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • Swivel workpieces by 90° (optional with JumboErgo PSE)
  • Workpieces up to 300 kg