Vacuum Technology for Processes in the End of Line Palletizing Sector

Vacuum Technology for Processes in the End of Line Palletizing Sector

During End of Line Palletizing (EOLP), packed products are placed on pallets and prepared for shipping. These items are usually cardboard boxes, beverages, cans and shrink-wrapped workpieces. The workpieces can be set on the pallets individually, in rows or in entire layers.

Vacuum technology from Schmalz can implement these processes manually or automatically. The deciding factors in efficient workflows are reliable operation for many hours at a time and the adaptability of the grippers, as well as positioning accuracy for palletizing.

Requirements for the End-of-Line-Process

Palletizing and depalletizing
Entire product layers can be moved automatically with a layer gripping system SPZ or the area gripping systems FXP and FMP. The gripping system doesn’t have to be completely covered with products. The gripping system can be adapted to the individual requirements of the process. In addition, the area gripping systems are so flexible that they can move different products without requiring a gripper change.

Vacuum lifting devices make manual processes easier. The operator is freed of the weight of the workpiece, providing ergonomic, healthy working conditions.

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Products for the End of Line Palletizing Sector

Area Gripping System FXP/FMP

For automated palletizing/depalletizing, order picking and sorting of different workpieces

Layer Gripping System SPZ

For palletizing and depalletizing entire product layers in warehouse logistics and intra-logistics

Vacuum tube lifter JumboFlex

  • JumboFlex for ergonomic one-hand operation for fast movement sequences
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • One-finger / two-finger control for right-handed and left-handed users
  • For workpieces up to 50 kg