Fanuc robots

  • Fanuc was founded in Japan in 1956
  • The pre-configured gripping solutions from Schmalz are compatible with Fanuc collaborative robots: CR-4iA, CR-7iA, CR-15iA
  • A variety of complete packages that are fully configured for use with Fanuc robots are available

Schmalz offers a range of complete packages that are optimized for your Fanuc robot – with electrical vacuum generator ECBPi, area gripper FXCB or vacuum end effector VEE. The sets contain all of the required components to build a complete gripper, including a suitable flange for simple mounting on your robot. This means the pre-configured gripping solution is ready for use in an extremely short period of time.

Tailored solutions from Schmalz for your Fanuc cobot

assets/Artikelbild/10.03.01.00505_01.jpg
Neu
ROB-SET ECBPi FANUC
10.03.01.00505
Complete vacuum system for connecting to lightweight robots
with: CobotPump
for: FANUC
Type: CR-4iA, CR-7iA
assets/Artikelbild/10.01.43.00066_01.jpg
Neu
ROB-SET FXCB FANUC
10.01.43.00066
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: FANUC
Type: CR-15iA
ROB-SET VEE FANUC
10.01.36.00282
Complete vacuum system for connecting to lightweight robots
with: Vacuum end effector
for: FANUC
Type: M-3iA, CR-4iA, CR-7iA
Degree of evacuation: 85 %