Kuka robots

  • Kuka was founded in Augsburg, Germany, in 1898 and developed the first industrial robot in 1973
  • Ready-to-connect gripping packages from Schmalz can be used with all Kuka lightweight robots: LBR iiwa
  • A variety of complete packages that are fully configured for use with Kuka robots are available

Schmalz offers a range of complete packages that are optimized for your Kuka robot – with electrical vacuum generator ECBPi, area gripper FXCB or vacuum end effector VEE. The sets contain all of the required components to build a complete gripper, including a suitable flange for simple mounting on your robot. This means the pre-configured gripping solution is ready for use in an extremely short period of time.

Tailored solutions from Schmalz for your Kuka cobot

assets/Artikelbild/10.03.01.00506_01.jpg
Efficient
New
ROB-SET KUKA
10.03.01.00506
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: KUKA
Type: iiwa 7,14
assets/Artikelbild/10.01.43.00065_01.jpg
New
ROB-SET FXCB KUKA
10.01.43.00065
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: KUKA
Type: iiwa 7,14
assets/Artikelbild/10.01.36.00281_02.jpg
New
ROB-SET VEE KUKA
10.01.36.00281
Complete vacuum end effector system for connection to lightweight robots
with: Vacuum end effector
for: KUKA
Type: iiwa 7,14
Degree of evacuation: 85 %