Techman robots

  • Techman Robot was founded in 2016 with headquarters in Taiwan and is a subsidiary of Quanta Computer Inc, the world's largest notebook OEM company.
  • The pre-configured gripping solutions from Schmalz are compatible with Techman collaborative robots: TM5, TM12, TM14
  • A variety of complete packages that are fully configured for use with Techman robots are available

Schmalz offers a range of complete packages that are optimized for your Techman robot – with the electrical vacuum generator ECBPi and area gripper FXCB. The sets contain all of the required components to build a complete gripper, including a suitable flange for simple mounting on your robot. This means the pre-configured gripping solution is ready for use in an extremely short period of time.

Tailored solutions from Schmalz for your Techman cobot

assets/Artikelbild/10.03.01.00538_01.jpg
Neu
ROB-SET ECBPi TECHMAN
10.03.01.00538
Complete vacuum system for connecting to lightweight robots
with: CobotPump
for: TECHMAN
Type: TM5, TM12, TM14
Degree of evacuation: 75 %
assets/Artikelbild/10.01.43.00119_01.jpg
Neu
ROB-SET FXCB TECHMAN
10.01.43.00119
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: TECHMAN
Type: TM5, TM12, TM14