Universal Robots (UR)

  • Universal Robots was founded in Denmark in 2005
  • Gripping solutions from Schmalz can be used with all UR cobots: UR3, UR5, UR10
  • The electrical vacuum generator ECBPi, the area gripping system FXCB and the vacuum end effector VEE were tested and certified by Universal Robots, making them ideally suited for use with UR robots
  • A variety of complete packages that are fully configured for use with UR robots are available
  • UR Cap for simple installation is included

Schmalz offers a range of complete packages that are optimized for your Universal Robots robot – with electrical vacuum generator ECBPi, area gripper FXCB or vacuum end effector VEE. The sets contain all of the required components to build a complete gripper, including a suitable flange for simple mounting on your robot. This means the pre-configured gripping solution is ready for use in an extremely short period of time.

Tailored solutions from Schmalz for your Universal Robots cobot

assets/Artikelbild/10.03.01.00504_01.jpg
Efficient
ROB-SET ECBPi UR
10.03.01.00504
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: CobotPump
for: Universal Robots
Type: 3,5,10
ROB-SET FXCB UR
10.01.43.00064
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: Universal Robots
Type: 3,5,10,16
ROB-SET VEE UR
10.01.36.00280
Complete vacuum end effector system for connection to lightweight robots
with: Vacuum end effector
for: Universal Robots
Type: 3,5,10
Degree of evacuation: 85 %
ROB-SET FXCB UR
10.01.43.00128
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: Universal Robots
Type: 3,5,10,16
assets/Artikelbild/10.03.01.00512_02.jpg
Efficient
New
ROB-SET ECBPM UR
10.03.01.00512
Complete set for connecting and integrating the CobotPump ECBPM to lightweight robots
with: CobotPump mini
for: Universal Robots
Type: UR3, UR5
Degree of evacuation: 60 %
assets/Artikelbild/10.03.01.00593_03.jpg
Efficient
New
ROB-SET ECBPM UR
10.03.01.00593
Complete set for connecting and integrating the CobotPump ECBPM to lightweight robots
with: CobotPump mini
for: Universal Robots
Type: UR10, UR16
Degree of evacuation: 60 %