Yaskawa robots

  • Yaskawa Electric was founded in Kitakyushu, Japan, in July 1915
  • Schmalz’s ready-to-connect end effectors are ideally suited to use with the following robots: MOTOMAN-HC10DT (ECBPi, FXCB), MPP3 (VEE)
  • A variety of complete packages that are fully configured for use with Yaskawa cobots are available

Schmalz offers a range of complete packages that are optimized for your Yaskawa robot – with electrical vacuum generator ECBPi, area gripper FXCB or vacuum end effector VEE. The sets contain all of the required components to build a complete gripper, including a suitable flange for simple mounting on your robot. This means the pre-configured gripping solution is ready for use in an extremely short period of time.

Tailored solutions from Schmalz for your Yaskawa cobot

assets/Artikelbild/10.03.01.00509_01.jpg
Efficient
New
ROB-SET YASKAWA
10.03.01.00509
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
for: YASKAWA
Type: HC10DT
assets/Artikelbild/10.01.43.00067_01.jpg
New
ROB-SET FXCB YASKAWA
10.01.43.00067
Complete vacuum system for connecting to lightweight robots
with: area gripper FXCB
for: YASKAWA
Type: HC10DT
assets/Artikelbild/10.01.36.00283_01.jpg
New
ROB-SET VEE YASKAWA
10.01.36.00283
Complete vacuum end effector system for connection to lightweight robots
with: Vacuum end effector
for: YASKAWA
Type: MPP3S
Degree of evacuation: 85 %