End Web Lifting Device

Application / process step

Your benefits

  • Careful and damage-free demolding of end webs
  • Spring-mounted and jointed suction plates for lifting and setting down the load gently
  • Large vacuum reservoir with non-return valve for safe handling
  • Remote controlled swivelling function for adjusting the demolding and insertion angle
  • Precise positioning possible in blade shell or storage
  • Lifting device including parking feet
Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Technical data

Lifting capacity0.5 t to 1.3 t (demolding force taken into account)
Component weight0.3 t to 1.0 t
Component lengthUp to 33 m                                 
Swivel rangeApprox. 110° (+100° to -10°)