Root Lifting Device

Application / process step

Your benefits

  • Careful demolding of the root elements and ergonomic handling thanks to suction plates adapted to the root area
  • Savings on additional material for mounting holes
  • No need to trim inside the main mold
  • Safe handling due to large vacuum reservoir with non-return valve and additional safety straps
  • Optional 90° swivel design for vertical positioning of the root elements
  • Optional battery operation allows independent operation e.g. on forklifts
Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Technical data

Lifting capacity2 t (demolding force taken into account)
Component weightUp to 1.3 t
Component lengthUp to 4 m