Rotor Blade Lifting Device

Application / process step

Your benefits

  • Time savings on tip-side demolding of the rotor blade
  • Careful and damage-free demolding, no need to trim the mold and no edge protection required
  • Easy handling thanks to suction plates specially adapted to the rotor blade contour
  • High level of safety due to vacuum reservoir and additional safety straps
  • Parking feet for storing the lifting device, option of wheels for internal transport
Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Technical data

Lifting capacity8 t to 16 t (demolding force / area taken into account)
Component weightUp to 10 t (in the demolding area on the tip side)
Component lengthUp to 85 m                                 
LengthFrom 3.6 m to 7.2 m
WidthApprox. 2 m