Shear Web Positioning Device

Application / process step

Your benefits

  • Patented solution for aligning the webs in the shear web positioning device
  • Can be used for different webs and bonding flange
  • Repeat positioning in the blade shell taking into account parallelism and gap clearances
  • Molding the webs via gravity or via hydraulic downward thrust by means of hydraulic molding
  • The loss of the presentation frame means that processing times are eliminated and areas are cleared
  • Suction-side or pressure-side positioning is possible
  • Shear web positioning device including parking feet
Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Technical data

Lifting capacityUp to 3 t
Component weightUp to 1.5 t (main webs)
Component lengthUp to 75 m