Clamping System in the Woodworking Industry

Vacuum Clamping Technology to Clamp Workpieces

Wooden boards are processed in CNC machining centers to manufacture furniture and other products. During this process, the flat boards are clamped in the machine. Using vacuum clamping technology, suction is applied to the bottom of the workpieces to hold them securely in place. This allows the workpiece to be processed on five sides without modifying the machinery.

Schmalz offers a broad range of clamping equipment for all table types and various manufacturers. Schmalz offers machine manufacturers and outfitters complete, cross-manufacturer, individualized clamping systems for vacuum-driven machine tables.

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Clamping System in the Woodworking Industry

Clamping Equipment for 1-Circuit Systems

  • Clamping elements for single-circuit systems from Schmalz
  • Extensive portfolio of standard vacuum blocks and supplements for processing narrow and small components

Clamping Equipment for 2-Circuit Systems

  • 2-circuit vacuum systems
  • Hose-free
  • Pre-fixation to console by means of vacuum

Clamping Equipment for Systems from Biesse

  • For 1-circuit vacuum systems
  • Hose-free
  • Pre-fixation in the vacuum block mountings
  • Integrated touch valve

Clamping Equipment for Nesting Table Systems

  • Vacuum system for nesting machine tables
  • With a hose connection

Clamping Equipment for Flat Table Systems

  • Clamping Equipment especially designed for use on any flat table

Flexibilization of CNC Machining Centers

  • Consisting of suction cup and suction block mounting

Clamping Equipment for Manual Work

  • Clamping equipment for clamping workpieces for manual processing

Clamping Equipment for Narrow Workpieces

  • Clamping equipment for effortlessly clamping narrow workpieces
  • Schmalz vacuum clamping technology can be used in a variety of table systems

Clamping Equipment for Solid Wood

  • Clamping equipment for absorption of high cutting forces while processing solid wood parts

Replacement Suction Plates

  • Replacement suction plates for restoring a vacuum block after wear