Vacuum Lifters for Manual Workflows

Vacuum Lifters for Manual Workflows

Because the rough wooden boards, cut pieces, workpieces, assemblies and furniture bodies can have a wide variety of shapes, weights and properties, Schmalz offers two series of vacuum lifters: vacuum tube lifters Jumbo and vacuum lifting devices VacuMaster. A large selection of different suction cups is available for both series. Specially adapted crane systems and jib cranes supplement the vacuum lifters.

Schmalz also offers convenient workshop equipment especially for woodworking and wood processing companies, including vacuum workbenches, vacuum work stands, vacuum turning benches, transport trolleys and sheet transport trolleys.

Contact

Schmalz Inc.
5850 Oak Forest Drive
Raleigh NC 27616
United States of America

T:. +1 919 713-0880
F: +1 919 713-0883
schmalz@schmalz.us
Business card

Vacuum Lifters in the Woodworking Industry

Vacuum tube lifter JumboErgo

  • Tube lifter JumboErgo for dynamic handling of flat workpieces
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • Swivel workpieces by 90° (optional with JumboErgo PSE)
  • Workpieces up to 300 kg

VacuMaster Basic/Comfort

Lift capacity till 750 kg (horizontal)For airtight and pouros workpieces

VacuMaster Comfort

VacuMaster Multi

  • VacuMaster Multi for handling wooden workpieces
  • Two variants for horizontal handling or for swiveling workpieces by 90°
  • Lift capacity up to 400 kg

Crane Systems and Jib Cranes

  • Aluminum crane systems and jib cranes for indoors
  • Optimally adjustable to the nominal lift capacity of the vacuum lifters
  • Outstanding low-friction operation and low moving mass