PFG 15 SI-55 N005

Part no.: 10.01.01.00031
Flat suction cup (round) for smooth or slightly rough surfaces
Size: 15
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Material characteristics:
FDA-compatible
PFG 15 SI-55 N005
Attribute Value
d 4.5 mm
d1 7.8 mm
Dk 12.2 mm
Dmax(S) 17.5 mm
Ds 15 mm
H 8 mm
H2 2.6 mm
Z (Stroke) 1.9 mm