SNG-V 6 1.5 V-HP-25

Part no.: 10.01.29.00568
Needle gripper "SNG-V", particularly robust version
Number of needles: 6
Needle diameter: 1.5 mm
Additional function:
Variable stroke, high force
Needle stroke Z(NA): 25 mm
Pressure range (operating pressure):
3.0 ... 7.0 bar
SNG-V 6 1.5 V-HP-25
Attribute Value
B 48 mm
G1 M5-F
G2 G1/8"-F
G3 M5-F
G4 M5-F
H 87.2 mm
H1 111.6 mm
L 229 mm
W(E) 45 °
X1 29 mm
Y2 29 mm
Z(NA) 25 mm