SFF 30 SI-55 G1/4-AG

Part no.: 10.01.01.14256
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Size: 30
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Thread G1: G1/4"-M
Material characteristics:
FDA-compatible
SFF 30 SI-55 G1/4-AG
Attribute Value
Dmax(S) 31.5 mm
Ds 30 mm
dn 4 mm
G1 G1/4-AG
LG1 10 mm
H 19.5 mm
SW1 17 mm
Z (Stroke) 2 mm