Search results for '10.01.12'

Select the appropriate category here or the appropriate individual item below:

 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
SEG 15 HS SDA
10.02.01.00112
Basic ejector with robust housing for universal use
Nozzle size: 1,5 mm
Design: For high vacuum
with: Axial silencer
Suction rate (max): 69 l/min
Air consumption (during evac.):
102 l/min
PFYN 10 PU-55 M5-IG
10.01.01.00112
Flat suction cup (round) for smooth or slightly rough surfaces
Size: 10
Suction cup material: Polyurethane PU
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M5-F
EVE-TR 8 AC3
10.03.01.00112
Oil-free pump with constant suction rate, robust, requires little maintenance
Noise level (50 Hz): 58 dB
Voltage (50 Hz): 175-260V or 300-450V
Voltage (60 Hz): 200-300V or 350-520V
Suction rate (50 Hz): 7.6 m³/h
Suction rate (60 Hz): 8.7 m³/h
Vacuum (50Hz): -850 mbar
Rated power (50 Hz): 0.35 kW
Rated power (60 Hz): 0.42 kW
Weight: 11.5 kg
VC-M-V 265x170x220.5
10.01.12.01852
Vacuum clamping system Multi-Clamp for operation with a vacuum pump
Length L: 265 mm
Width B: 170 mm
Height H: 220.5 mm
Suction rate: 3 m³/h
VCBL-B 140x130x29 TV
10.01.12.03165
Vacuum block
Dimensions (LxW): 140 x 130 mm
Height H: 29 mm
with: Sensing valve
VCMC-B 130x130x74 25-100
10.01.12.03129
Mechanical clamp for narrow and frame parts, Biesse console
Dimensions (LxW): 130 x 130 mm mm
Height H: 74 mm
Stroke Z: 25 mm
Clamping range: 25.0 ... 100.0 mm
VCBL-R 160x96x45 40x40 TV
10.01.12.02673
Vacuum block for grid tables
Dimensions (LxW): 160 x 96 mm
Height H: 45 mm
grid: 40 x 40 mm mm
for slot: 6,5x6,5 / 7,5x7,5 mm
with: Sensing valve
VCBL-K2 120x50x75 Q TV
10.01.12.02205
Vacuum block for Schmalz 2-circuit console
Dimensions (LxW): 120 x 50 mm
Height H: 75 mm
Arrangement: crossways
with: Sensing valve
VCBL-K2 130x30x75 Q TV
10.01.12.02209
Vacuum block for Schmalz 2-circuit console
Dimensions (LxW): 130 x 30 mm
Height H: 75 mm
Arrangement: crossways
with: Sensing valve
VCBL-S1 130x30x32.7 D-360 TV
10.01.12.01300
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxW): 130 x 30 mm
Height H: 32.7 mm
Arrangement: Can be turned 360°
with: Sensing valve

  1. 1
  2. 2
  3. 3