Search results for 'FG'

Select the appropriate category here or the appropriate individual item below:

Bellows Suction Cups FG PVC (2.5 Folds)

  • Diameter: 18 to 50 mm
  • Material: PVC (suitable for applications in the food industry)

Egg Suction Cups FG X, FGA X, FGB X

  • Diameter: 30 to 35 mm
  • Materials: NK and SI

Suction Cup Inserts SPI PEEK

  • Diameter: 6 to 32 mm
  • For suction cup type: FGA, FG
  • Material: PEEK

Bellows Suction Cups FSG SI-HD (2.5 Folds)

  • Diameter: 7 to 25 mm
  • Material: SI-HD
  • Food-safe material

Sealing Rings DR-MOS SI

  • Diameter: 20/10 x 2 to 88/64 x 5 mm
  • For suction cup type: FGA, FG
  • Material: SI

Bellows Suction Cups FSG (2.5 Folds)

  • Diameter: 3 to 88 mm
  • Material: HT1, NBR, NBR-AS, NBR-ESD, NK, SI, SI-AS, SI-HD
  • Connection nipple plugged into elastomer part

Bellows Suction Cups FSG (2.5 Folds)

  • Diameter: 3 to 32 mm
  • Material: HT1, NBR, NBR-AS, NBR-ESD, SI, SI-AS
  • Connection nipple plugged into elastomer part
  • Conductive, dissipative and mark-free variants

Bellows Suction Cups FSG VU1 (2.5 Folds)

  • Diameter: 30 to 85 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part
Flow Grippers for Food Products SFG
New

Flow Grippers for Food Products SFG

  • Suction rate: 270 to 650 l/min
  • Suction cup made from FDA-compliant silicone
  • Contact element diameter: 20 to 60 mm
Suction Cups for Flow Grippers SFG
New

Suction Cups for Flow Grippers SFG

  • Diameter suction area: 60 mm, suction cup: 20 mm to 50 mm
  • Suction areas made of FDA-compliant POM
  • Suction cups made of silicone (SI-HD / SI-MD) (FDA compliant)

Bellows Suction Cups FGA PVC (1.5 Folds)

  • Diameter: 13 to 22 mm
  • Material: PVC (suitable for applications in the food industry)
 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
FG 25 SI-HD N016
10.01.06.03246
Bellows suction cup (round)for wear-resistant handling
Size: 25
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Material characteristics:
FDA-compatible
Number of folds: 2.5
FG 9 SI-HD N016
10.01.06.03148
Bellows suction cup (round)for wear-resistant handling
Size: 9
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Material characteristics:
FDA-compatible
Number of folds: 2.5
FG 7 SI-HD N016
10.01.06.03901
Bellows suction cup (round)for wear-resistant handling
Size: 7
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Material characteristics:
FDA-compatible
Number of folds: 2.5
FG 18 NBR-55 N016
10.01.06.00053
Bellows suction cup (round) for very uneven workpieces
Size: 18
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Number of folds: 2.5
FG 25 NK-45 N016
10.01.06.00456
Bellows suction cup (round) for very uneven workpieces
Size: 25
Suction cup material:
Natural Rubber NK
Material hardness: 45 °Sh
Number of folds: 2.5
FG 32 NBR-55 N018
10.01.06.00140
Bellows suction cup (round) for very uneven workpieces
Size: 32
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Number of folds: 2.5
FG 7 NBR-55 N016
10.01.06.00050
Bellows suction cup (round) for very uneven workpieces
Size: 7
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Number of folds: 2.5
FG 62 NBR-55 N018
10.01.06.00142
Bellows suction cup (round) for very uneven workpieces
Size: 62
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Number of folds: 2.5
FG 25 SI-55 N016
10.01.06.00338
Bellows suction cup (round) for very uneven workpieces
Size: 25
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Material characteristics:
FDA-compatible
Number of folds: 2.5
FG 25 HT1-60 N016
10.01.06.00883
Bellows suction cup (round) for very uneven workpieces
Size: 25
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Number of folds: 2.5
Material property: imprint-free

  1. 1
  2. 2
  3. 3