Search results for 'SCG''

Select the appropriate category here or the appropriate individual item below:

Flow Grippers SCG

  • Suction rate: 270 l/min to 650 l/min
  • Diameter suction plate: 20 mm to 60 mm

Suction Cups for Flow Grippers SCG

  • Diameter of suction area: 40 mm and 60 mm, suction cup: 20 mm to 50 mm
  • Suction surfaces made from FDA-compliant POM
  • Suction cup made from FDA-compliant SI-55 or SI-HD silicone or anti-satic NBR-AS
Flow Grippers for Highly Structured Surfaces SCG-HSS
New

Flow Grippers for Highly Structured Surfaces SCG-HSS

  • Suction rate: 270 l/min to 650 l/min
  • Suction area: pin curtain with Ø 47 mm
  • ESD compliant

Flow Grippers SCGS

  • Narrow design: 25 mm
  • Suction rate: 270 l/min to 650 l/min
  • Diameter suction plate: 20 mm to 50 mm

Suction cups for flow grippers SCGS

  • Diameter of suction area: 30 mm, suction cup: 20 mm to 50 mm
  • Suction surfaces made from FDA-compliant POM
  • Suction cup made from SI-HD (FDA compliant) or antistatic perbunan NBR-AS, NBR-ESD
 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
assets/Artikelbild/10.01.30.01065_03.jpg
New
SET SCG-HSS MS
10.01.30.01065
Assembly set
for: Flow Grippers-HSS
Mounting: laterally
assets/Artikelbild/10.01.30.01066_00.jpg
New
ERS SCG-HSS 5S
10.01.30.01066
Set of spare parts
for: Flow Grippers-HSS
contains: 5 ESD Spare pins
SAUG-FL SCG 40 POM
10.01.30.00030
Suction plate
External diameter D: 40 mm
Height H: 9.5 mm
Suction cup material:
Polyoxymethylene
Workpiece temperature max.: 80 °C
for: Flow Grippers
SAUG-FL SCG 60 POM
10.01.30.00031
Suction plate
External diameter D: 60 mm
Height H: 9.5 mm
Suction cup material:
Polyoxymethylene
Workpiece temperature max.: 80 °C
for: Flow Grippers
SAUG-SCG 20 NBR-AS-55
10.01.30.00716
Suction cup (round)
Size: 20
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 55 °Sh
Suct. cups: Flat suction cup FLSA
SAUG-SCG 50 NBR-AS-55
10.01.30.00719
Suction cup (round)
Size: 50
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 55 °Sh
Suct. cups: Flat suction cup FLSA
SAUG-SCG 20 SI-HD
10.01.30.00661
Suction cup (round)
Size: 20
Suction cup material: Silicone SI-HD
Suct. cups: Flat suction cup FLSA
SAUG-SCG 30 NBR-AS-55
10.01.30.00717
Suction cup (round)
Size: 30
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 55 °Sh
Suct. cups: Flat suction cup FLSA
SAUG-SCG 40 SI-HD
10.01.30.00660
Suction cup (round)
Size: 40
Suction cup material: Silicone SI-HD
Suct. cups: Flat suction cup FLSA
SAUG-SCG 40 NBR-AS-55
10.01.30.00718
Suction cup (round)
Size: 40
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 55 °Sh
Suct. cups: Flat suction cup FLSA

  1. 1
  2. 2
  3. 3