Search results for 'SPb1 60'

Select the appropriate category here or the appropriate individual item below:

Flat Suction Cups SAF

  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAF

  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAF HT2

  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30, 80 x 40 mm
  • Material: HT2
  • Connection nipple vulcanized to elastom. part

Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part
 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
SPB1 60 ED-65 SC050
10.01.06.02457
Bellows suction cup (round) with 1.5 corr. for dynamic handling of cardboard and rigid packaging
Size: 60
Suction cup material: Elastodur
Material hardness: 65 °Sh
Number of folds: 1.5
SPB1 60 ED-65 G1/4-IG
10.01.06.03503
Bellows suction cup (round) for very uneven workpieces
Size: 60
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/4"-F
Number of folds: 1.5
SPB1 60 ED-65 G1/4-AG
10.01.06.03502
Bellows suction cup (round) for very uneven workpieces
Size: 60
Suction cup material: Elastodur
Material hardness: 65 °Sh
Thread G1: G1/4"-M
Number of folds: 1.5
DR-SPU 160 SI-60
10.01.01.01112
Sealing ring for suction plate SPU
Size: 160
Suction cup material: Silicone SI
Material hardness: 60 °Sh
DR-SPU 300 SI-60
10.01.01.01132
Sealing ring for suction plate SPU
Size: 300
Suction cup material: Silicone SI
Material hardness: 60 °Sh
DR-SPU 125 SI-60
10.01.01.01100
Sealing ring for suction plate SPU
Size: 125
Suction cup material: Silicone SI
Material hardness: 60 °Sh
DR-SPU 100 SI-60
10.01.01.01105
Sealing ring for suction plate SPU
Size: 100
Suction cup material: Silicone SI
Material hardness: 60 °Sh
DR-SPU 210 SI-60
10.01.01.01090
Sealing ring for suction plate SPU
Size: 210
Suction cup material: Silicone SI
Material hardness: 60 °Sh
DR-SPU 250 SI-60
10.01.01.01095
Sealing ring for suction plate SPU
Size: 250
Suction cup material: Silicone SI
Material hardness: 60 °Sh
SAF 60 NBR-60 RA
10.01.01.10799
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size: 60
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Vacuum connection:
Rectangular adapter
Nipple material: Aluminium

  1. 1
  2. 2
  3. 3