Search results for 'SPu'

Select the appropriate category here or the appropriate individual item below:

Suction Plates SPU

  • Diameter: 100 to 400 mm
  • Material: NBR, SI
  • Support plate made of aluminum

Suction Plates SPU

  • Diameter: 100 to 400 mm
  • Material: NBR
  • Support plate made of aluminum

Suction Plates SPK

  • Diameter: 55 to 250 mm
  • Material sealing lip: EPDM
  • Support plate made of aluminum

Flat Suction Cups SAF

  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAF

  • Diameter: 30 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAF HT2

  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAF HT2

  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAF HT2

  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part

Bell-Shaped Suction Cups SAXM

  • Diameter: 20 to 115 mm
  • Material: ED
  • Connection element modular (assembled)

Suction Cup Inserts SPI (for SPB1)

  • For bellow suction cups SPB1 ED-65

Bellows Suction Cups SPB1 (1.5 Folds)

  • Diameter: 10 to 80 mm
  • Material: ED
  • Connection element modular

Bellows Suction Cups SAOB (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30, 80 x 40 mm
  • Material: HT2
  • Connection nipple vulcanized to elastom. part

Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 and 80 x 40 mm
  • Material: HT2
  • Connection nipple vulcanized to elastom. part

Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part

Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 and 80 x 40 mm
  • Material: HT2
  • Connection nipple vulcanized to elastom. part

Flat Suction Cups SAFT-C

  • Diameters: 60 and 80 mm
  • Material: NBR

Flat Suction Cups SAFT-C

  • Diameters: 60 and 80 mm
  • Material: NBR

Protection Covers PC

  • Diameter: 125 to 400 mm
  • Protection of suction cups and suction plates
 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
DR-SPU 100 SI-60
10.01.01.01105
Sealing ring for suction plate SPU
Size: 100
Suction cup material: Silicone SI
Material hardness: 60 °Sh
DR-SPU 160 SI-60
10.01.01.01112
Sealing ring for suction plate SPU
Size: 160
Suction cup material: Silicone SI
Material hardness: 60 °Sh
DR-SPU 210 SI-60
10.01.01.01090
Sealing ring for suction plate SPU
Size: 210
Suction cup material: Silicone SI
Material hardness: 60 °Sh
DR-SPU 300 SI-60
10.01.01.01132
Sealing ring for suction plate SPU
Size: 300
Suction cup material: Silicone SI
Material hardness: 60 °Sh
DR-SPU 125 SI-60
10.01.01.01100
Sealing ring for suction plate SPU
Size: 125
Suction cup material: Silicone SI
Material hardness: 60 °Sh
DR-SPU 210 NBR-55
10.01.01.01089
Sealing ring for suction plate SPU
Size: 210
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
DR-SPU 400 NBR-55
10.01.01.01136
Sealing ring for suction plate SPU
Size: 400
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
DR-SPU 250 NBR-55
10.01.01.01094
Sealing ring for suction plate SPU
Size: 250
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
DR-SPU 125 NBR-55
10.01.01.01099
Sealing ring for suction plate SPU
Size: 125
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
DR-SPU 160 NBR-55
10.01.01.01111
Sealing ring for suction plate SPU
Size: 160
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh

  1. 1
  2. 2
  3. 3