Search results for 'Sng'

Select the appropriate category here or the appropriate individual item below:

Needle Grippers SNG-AP

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm (variable)

Needle Grippers SNG-V

  • Needle diameter: 0.8 mm to 1.5 mm
  • Number of needles: 6 and 10
  • Needle stroke: 0 mm to 25 mm (variable)

Needle Grippers SNG-M

  • Needle diameter: 0.8 mm
  • Number of needles: 4
  • Needle stroke: 3.0 mm

Needle Grippers SNG-BV

  • Needle diameter: 1.2 mm
  • Number of needles: 10
  • Needle stroke: 0 mm to 7 mm (variable)
  • Floating suction cup: Diameter: 100 mm Holding force: 42 N; 4 upright positioning needles with a 0.8 mm diameter and 9 mm needle stroke

Needle Grippers SNG-DL

  • Needle diameter: 1.2 / 2.0 mm
  • Number of needles: 24
  • Needle stroke: 17,5 mm
Needle Grippers SNG-RV
Phase-out article

Needle Grippers SNG-RV

  • Needle diameter: 1.2 mm
  • Number of needles: 16
  • Needle stroke (RV): 0 to 4.5 mm (variable)

Accessories Needle Grippers SNG-BV

  • Components for connecting SNG-BV pneumatic needle grippers
Needle Grippers SNG-D / DV
Phase-out article

Needle Grippers SNG-D / DV

  • Needle diameter: 0.8 / 1.2 mm
  • Number of needles: 24
  • Needle stroke (D): 7.0 mm
  • Needle stroke (DV): 0 to 7.0 mm (variable)

Accessories Needle Grippers SNG-AP

  • Components for connection of pneumatic needle grippers SNG-AP

Accessories Needle Grippers SNG-V

  • Components for connecting SNG-V pneumatic needle grippers

Accessories Needle Grippers SNG-M

  • For SNG-M needle gripper
  • Needle diameter: 0.8 mm
  • Number of needles: 4
  • Needle stroke: 3.0 mm

Electric Needle Grippers SNGi-AE

  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm

Accessories Needle Grippers SNGi-AE

  • Components for connection of electrical needle grippers SNGi-AE
 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
assets/Artikelbild/10.01.29.00006_01.jpg
Phase-out article
SNG-D 24 1.2
10.01.29.00006
Needle gripper "SNG-D", particularly robust version
Number of needles: 24
Needle diameter: 1.2 mm
Needle stroke Z(NA): 7 mm
Pressure range (operating pressure):
3.0 ... 10.0 bar

This item phases out and is still available until 10/1/2021

SNG-M 4 0.8
10.01.29.00001
Needle gripper "SNG-M", particularly compact version
Number of needles: 4
Needle diameter: 0.8 mm
Needle stroke Z(NA): 3 mm
Pressure range (operating pressure):
4.0 ... 6.0 bar
SNG-DL 2.0 24
10.01.29.00012
Needle gripper "SNG-DL", particularly large and robust version
Needle diameter: 2.0 mm
Number of needles: 24
Needle stroke Z(NA): 17.5 mm
Pressure range (operating pressure):
3.0 ... 10.0 bar
SNG-DL 1.2 24
10.01.29.00011
Needle gripper "SNG-DL", particularly large and robust version
Needle diameter: 1.2 mm
Number of needles: 24
Needle stroke Z(NA): 17.5 mm
Pressure range (operating pressure):
3.0 ... 10.0 bar
HTS-A2 AP SNG
10.01.29.00402
Holder system
Cross-beam connection:
Bolt with slot Ø19mm
Shape: with adapterplate
for: Needle gripper
SET SNG AP-Sensor
10.01.29.00400
Retrofit kit
for: Needle gripper
Size: AP-Sensor
contains: Sensor + Fixing material
ERS SNG-D 1.2
10.01.29.00100
Set of spare parts
for: Needle gripper
Size: D
contains: 2 Needle wedges inst.
Needle diameter: 1.2 mm
ERS SNG-RV 1.2
10.01.29.00104
Set of spare parts
for: Needle gripper
Size: RV
contains: 16 Needles Ø1,2mm+springs
and: Needle piston assembled
Needle diameter: 1.2 mm
assets/Artikelbild/10.01.29.00096_00.jpg
Phase-out article
ERS SNG-Y 0.8
10.01.29.00096
Set of spare parts
for: Needle gripper
Size: Y
contains: 2 Needle wed inst.+spring
Needle diameter: 0.8 mm

This item phases out and is still available until 12/31/2024

ERS SNG-D 2
10.01.29.00101
Set of spare parts
for: Needle gripper
Size: D
contains: 2 Needle wedges inst.
Needle diameter: 2 mm

  1. 1
  2. 2
  3. 3