Search results for 'VA-40'

Select the appropriate category here or the appropriate individual item below:

 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
VAM 40 V DR
10.07.02.00035
Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum
External diameter D: 40 mm
Measuring range: -1.00 ... 0.00 bar
Shape: With sealing ring
Vacuum connection: G1/8"-M
VAM 40 V H
10.07.02.00007
Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum
External diameter D: 40 mm
Measuring range: -1.00 ... 0.00 bar
Shape: Connection at rear
Vacuum connection: G1/8"-M
VAM 40 V U
10.07.02.00046
Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum
External diameter D: 40 mm
Measuring range: -1.00 ... 0.00 bar
Shape: Connection at bottom
Vacuum connection: G1/8"-M
VAGG 40 AC3 80
10.01.27.00122
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max): 40 m³/h
Voltage (50 Hz): 400V - AC3
Rated power (50 Hz): 1.4 kW
Reservoirs volume: 80 l
EVE-OG 40 AC3
10.03.02.00026
Oil-lubricated pump for maximum vacuum levels, requires little maintenance
Current type: 3-phase AC
Noise level (50 Hz): 64 dB
Voltage (50 Hz): 230/400±10%
Suction rate (50 Hz): 40 m³/h
Rated power (50 Hz): 1.1 kW
Weight: 38 kg
EVE-TR 40 AC3
10.03.01.00142
Oil-free pump with constant suction rate, robust, requires little maintenance
Noise level (50 Hz): 67 dB
Voltage (50 Hz):
190-255V/330-440V AC3
Voltage (60 Hz):
190-290V/330-500V AC3
Suction rate (50 Hz): 40 m³/h
Suction rate (60 Hz): 48 m³/h
Vacuum (50Hz): -850 mbar
Vacuum (60Hz): -850 mbar
Rated power (50 Hz): 1.25 kW
Rated power (60 Hz): 1.5 kW
Weight: 38.5 kg
SU 40
10.01.01.12856
Cover for suction cup
Size: 40
Clamping range: 35.0 ... 45.0 mm
Temperature resistance: 80 °C
SPSE 40
10.01.06.02954
Stabilization element for bellows suction cups SPB4
Size: 40
EVE-TR 40 AC3 F
10.03.01.00148
Oil-free pump with constant suction rate, robust, requires little maintenance
Noise level (50 Hz): 67 dB
Voltage (50 Hz):
190-255V/330-440V AC3
Voltage (60 Hz):
190-290V/330-500V AC3
with: Filter
Suction rate (50 Hz): 40 m³/h
Suction rate (60 Hz): 48 m³/h
Vacuum (50Hz): -850 mbar
Vacuum (60Hz): -850 mbar
Rated power (50 Hz): 1.25 kW
Rated power (60 Hz): 1.5 kW
Weight: 40 kg
EVE-OG 40 AC3 F
10.03.02.00031
Oil-lubricated pump for maximum vacuum levels, requires little maintenance
Current type: 3-phase AC
Noise level (50 Hz): 64 dB
with: Filter
Voltage (50 Hz): 200-240V or 345-420V
Suction rate (50 Hz): 40 m³/h
Rated power (50 Hz): 1.1 kW
Weight: 38 kg

  1. 1
  2. 2
  3. 3