Search results for 'Vacuum generator'

Select the appropriate category here or the appropriate individual item below:

Vacuum Generator ECBPM
Efficient
New

Vacuum Generator ECBPM

  • Pumping speed up to 1.6 l/min
  • Max. Vacuum: 60%
Vacuum Generator ECBPi
Efficient

Vacuum Generator ECBPi

  • Max. 12 l/min suction rate
  • Max. vacuum: 75 %

Vacuum Units VE / VER

  • Suction capacity 69 l/min
  • Max. vacuum: 80 %
Handling Sets ECBPi
Efficient

Handling Sets ECBPi

  • Vacuum generator including flange, gripper and connection cable
  • Flexible replacement of the gripper possible
  • Suction rate up to 12 l/min and max. vacuum: 75 %
  • Suitable for operation with lightweight robots and cobots

Inline Ejectors VR

  • Suction capacity up to 24 l/min
  • Max. vacuum: 85 %
  • Body made of aluminum
Handling Sets ECBPM
Efficient
New

Handling Sets ECBPM

  • Set includes vacuum generator, flange, suction cup and connection cable
  • Flexible, replaceable suction cup
  • Suction rate up to 1.6 l/min
  • Max. vacuum: 60 %

Oil-Lubricated Vacuum Pumps EVE-OG

  • Suction capacity up to 255 m³/h
  • Max. vacuum: 98 %

Inline Ejectors SLP

  • Suction capacity up to 16 l/min
  • Max. vacuum: 85 %
  • Body made of plastic

Basic Ejectors SBP

  • Suction capacity up to 215 l/min
  • Max. vacuum: 85 %
  • Plastic housing

Vacuum Generators

  • Vacuum generators provide the required vacuum. The vacuum is generated either pneumatically (ejectors) or electrically (pumps, blowers). Ejectors offer intelligent functions for energy and process control.
Vacuum Blowers SB with Electro-Pneumatic Reversing
Efficient

Vacuum Blowers SB with Electro-Pneumatic Reversing

  • Suction capacity up to 750 m³/h
  • Max. vacuum: 45 %

Vacuum Generators

  • Vacuum generator for use in CNC machining centers
  • Supplies and monitors vacuum power
Vision & Handling Sets 3D-R
Efficient
New

Vision & Handling Sets 3D-R

  • Gripping system based on an electrical vacuum generator including camera system and software
  • BoxPick and ItemPick solution
  • Suitable for operation with lightweight robots and cobots

Compact Ejectors X-Pump SXPi / SXMPi with IO-Link

  • Suction capacity up to 220 l/min
  • Max. vacuum: 85 %
  • Body made of plastic

Electrical Vacuum Generators

  • Max. 12 l/min suction rate
  • Max. vacuum: 75%

Vacuum Generators for Wet Processing

  • Vacuum generatros for wet processing
  • Separates fluids or chippings

Vacuum Filters

  • For protecting vacuum generators
  • Centralized or decentralized installation

Vacuum Centres VZ

  • Suction capacity up to 165 m³/h
  • Max. vacuum: 98 %
  • Reservoir capacity up to 200 l

Vacuum Unit VAGG

  • Mobile vacuum generation and monitoring
  • Suction capacities of 6, 18, 40 and 63 m³/h

Vacuum Operation Center VOC

  • Central vacuum generation and monitoring
  • Suction capacities of 40, 63, 100 m³/h

Vacuum Reservoirs VOL

  • Capacities: 5 to 200 l
Vacuum Blower SB
Efficient

Vacuum Blower SB

  • Suction rate: 75 to 1,250 m³/h
  • Max. vacuum: 40 %
Compact Terminal SCTSi Ethernet
New

Compact Terminal SCTSi Ethernet

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
  • Ethernet interface via EtherCat, Ethernet/IP or ProfiNet

Basic Ejectors SEG

  • Suction capacity up to 370 l/min
  • Max. vacuum: 85 %
  • Body made of anodized aluminum

Basic Ejectors SBPL

  • Suction capacity: 290 to 1,140 l/min
  • Max. vacuum: 61 to 90 %
  • Body made of plastics

Compact Ejectors SEM-C

  • Suction capacity up to 673 l/min
  • Max. vacuum: 85 %
  • Body made of aluminum
  • Multi-stage nozzle system
Ejector Modules ecoPump SEP
Efficient

Ejector Modules ecoPump SEP

  • Suction rate up to 309 l/min
  • For airtight or porous workpieces

Compact Ejectors SCPi / SMPi

  • Suction capacity up to 185 l/min
  • Max. vacuum: 85 %

Compact ejectors SCPSb

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
Compact Ejectors SCP / SMP
Phase-out article

Compact Ejectors SCP / SMP

  • Suction capacity up to 200 l/min
  • Max. vacuum: 85 %
  • Body made of aluminum
Compact Ejectors SCPM
Phase-out article

Compact Ejectors SCPM

  • Suction capacity 6 to 23 l/min
  • Max. vacuum: 85 %
  • Body made of aluminum

Compact Ejectors SCP-FS

  • Suction capacity up to 200 l/min
  • Max. vacuum: 85 %
  • Body made of aluminum

Compact Ejectors SCPS / SCPSi

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic

Filters and Connections

  • Filters protect the vacuum generator from contamination. Vacuum distributors, hose lines and connections complete the vacuum system and connect suction pads to vacuum generators.

Vacuum Cup Filters VFT

  • Pore size: 80 and 100 µm
  • Connection thread: G1/8” to G3/4”
  • Material: PE and stainless steel
  • Nominal flow rate: 45 to 770 l/min

Handling Sets VEE

  • Vacuum generator including flange and gripper
  • Flexible replacement of the gripper possible
  • Suitable for operation with lightweight robots and cobots

Non-Return Valves

  • Non-return valve with spring-loaded return mechanism
  • For safeguarding the system in case the vacuum generator fails

Vacuum Modules VEE-QCMV

  • Vacuum generation with suction rate of up to 10.3 m³/h

Vacuum / Compressed Air Distributors VTR

  • 5-way and 9-way manifolds
  • Connections: G1/8" and G1/4"

Vacuum Filters VF / STF / STF-D

  • Nominal flow rates: 6 m³/h to 480 m³/h
  • Pore sizes: 3 to 10 µm

Dry-Running Vacuum Pumps EVE-TR

  • Suction capacity up to 244 m³/h
  • Max. vacuum: 92 %

Dry-Running Vacuum Pumps EVE-TR X

  • Suction rate: 10 to 129 m³/h
  • Max. vacuum: 92 %

Area Gripping Systems FX-SW

  • Integrated vacuum generator (ejector)
  • Sealing element: Sealing foam or suction cups

Non-Return Valves RSV

  • Nominal diameter: 6 to 54 mm
  • Nominal flow rate: 5 to 350 m³/h
  • Connection thread: G1/4” to G2”

Area Gripping Systems FM-SW

  • Connection for external vacuum generation
  • Sealing element: Sealing foam or suction cups

Inline Filters VFI

  • Nominal flow rates: 2 to 4 m³/h
  • Filter mesh: 50 µm
  • Connection options: hose 4/2, 6/4 or 8/6

Area Gripping Systems FMP

  • Connection for external vacuum generation
  • Sealing element: Sealing foam or suction cups

Switches and System Monitoring

  • Devices for system monitoring are crucial to ensure the safe operation of a vacuum system. Schmalz offers a wide range of switches, measuring and control devices, as well as warning devices.

Ejectors with Blow Off System SEAC RP

  • Suction capacity up to 35 l/min
  • Max. vacuum: 85 %

Basic Ejectors SBP-C with Additional Functions

  • Suction capacity up to 215 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
  • Integrated valve technology

Ejectors with Atmospheric Ventilation SEAC ECO

  • Suction capacity up to 35 l/min
  • Max. vacuum: 85 %
  • With atmospheric ventilation

Compact Ejectors SXMPi Class B

  • Suction capacity up to 220 l/min
  • Max. vacuum: 85 %
  • Basic body made of plastic
Basic Ejectors SBP-HV/HF
Efficient

Basic Ejectors SBP-HV/HF

  • Suction rate up to 309 l/min
  • For airtight or porous workpieces
Compact Ejectors SCPMb / SCPMc / SCPMi
New

Compact Ejectors SCPMb / SCPMc / SCPMi

  • Suction capacity up to 28 l/min
  • Max. vacuum: 87 %
  • Body made of plastic

Compact Ejectors SCPb / SCPi FS RP

  • Suction capacity up to 185 l/min
  • Max. vacuum: 85 %

Compact Terminals SCTMb / SCTMc / SCTMi

  • Suction capacity up to 33 l/min per ejector
  • Max. vacuum: 87 %
  • Body made of plastic
  • SCTMi-version with IO-Link interface

Water-Ring Pumps EVE-WR

  • Suction capacity up to 65 m³/h
  • Max. vacuum: 93 %

Ejectors with Active Blow Off SEAC

  • Suction capacity up to 35 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
Compact Terminal SCTSi IO-Link
Efficient

Compact Terminal SCTSi IO-Link

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
  • IO-Link interface
Area Gripping Systems SBX-C with Ejector
Phase-out article

Area Gripping Systems SBX-C with Ejector

  • Integrated vacuum generator (ejector)
  • Sealing element: Sealing foam

Holder for suction cups HT-SG E

  • Mounts for vacuum suction cups with connections for G, NPT and M threads and right-angled adapters
  • Mountings for decentralized vacuum generators

Vacuum Distributors

  • Distribution of the vacuum to multiple suction cups for centralized vacuum generation

Vacuum Area Gripping Systems FX/FM

  • Compact and light gripper for applications such as packaging machines
  • Dimensions: 76 x 22 to 120 x 60 mm
  • Sealing element: sealing foam, suction cup
Vacuum Area Gripping Systems SBX-C
Phase-out article

Vacuum Area Gripping Systems SBX-C

  • Strong and robust gripper for the woodworking industry
  • Dimensions: 1,040 x 200 to 1,250 x 400 mm
  • Sealing element: Sealing foam

Vacuum tube lifter JumboFlex

  • JumboFlex for ergonomic one-hand operation for fast movement sequences
  • The lifting unit, operator handle, suction cups and vacuum generator can be configured
  • One-finger / two-finger control for right-handed and left-handed users
  • For workpieces up to 50 kg

Matrix-Plate MPL

  • Clamping system made of high-strength aluminum
  • Adaptable to conventional clamping technology

Vacuum Area Gripping Systems FMHD

  • Connection for external vacuum generation
  • Sealing element: Sealing foam

Thin Glass Grippers STGG

  • Suction area: 100 x 55 mm and 170 x 105 mm
  • Material suction area: PEEK
  • Suction rate: 31 to 235 l/min

VacuMaster Basic for horizontal handling

  • VacuMaster Basic for horizontal handling of flat and heavy loads
  • Basic version with wide range of standard equipment
  • Lift capacity up to 750 kg

VacuMaster Basic for 90° swiveling

  • VacuMaster Basic for 90° swiveling of large and heavy loads
  • Basic version with wide range of standard equipment
  • Vibration-free and continuous swiveling of workpieces by 90°
  • Lift capacity up to 500 kg.

VacuMaster Basic for 180° turning

  • VacuMaster Basic for 180° turning of large and heavy loads
  • Basic version with wide range of standard equipment
  • Vibration-free and continuous turning of workpieces by 180°
  • Lift capacity up to 500 kg

VacuMaster Comfort for horizontal handling

  • VacuMaster Comfort for horizontal handling of heavy and flat loads
  • Comfort version with energy-saving control and comfortable operator handles
  • Lift capacity up to 750 kg

VacuMaster Comfort for 90° swiveling

  • VacuMaster Comfort for 90° swiveling of large and heavy loads
  • Comfort version with energy-saving control and comfortable operator handles
  • Vibration-free and continuous swiveling of workpieces by 90°
  • Lift capacity up to 500 kg.

VacuMaster Comfort for 180° turning

  • VacuMaster Comfort for 180° turning of large and heavy loads
  • Comfort version with energy-saving control and comfortable operator handles
  • Vibration-free and continuous turning of workpieces by 180°
  • Lift capacity up to 500 kg

Area Gripping Systems FXP

  • Integrated vacuum generator (ejector)
  • Sealing element: Sealing foam or suction cups

VacuMaster Vario

  • VacuMaster Vario for large and heavy loads up to several tons
  • For sheet metal, metal plates and rotor blades
  • Lift capacity up to 2000 kg - higher capacities upon request

Vacuum Blowers

  • High flow rate with low vacuum
  • Optional frequency control and electro-pneumatic reversing
  • For porous workpieces

Vacuum Regulators VR

  • Adjustment range: from -990 to -14 mbar

Schmalz Test Kit for the Packaging Industry

  • Content: More than 80 vacuum suction cups in different shapes and materials; three vacuum ejectors; one vacuum manometer as well as one vacuum hose
  • Storage: practical plastic case

Compact Terminals

  • Compact vacuum terminal consisting of up to 16 block-mounted compact ejectors

Schmalz Test Kit for the Packaging Industry

  • Content: More than 80 vacuum suction cups in different shapes and materials; three vacuum ejectors; one vacuum manometer as well as one vacuum hose
  • Storage: practical plastic case

Inline Ejectors

  • Mounted directly in the hose line
  • Compact design
  • For decentralized vacuum generation

Vacuum Workbench PVT

  • Mechanical handling without re-clamping the workpiece
  • Swiveling the workpiece 90° left and right, manual locking in 45° increments
  • Sensing valve activates vacuum after the workpiece is in position, unused suction plates remain closed

Vacuum workstand PVS

  • Mechanical handling without reclamping the workpiece
  • Workpiece can be rotated continuously, clamped in any position and swiveled by 90° into a vertical position
  • Sensing valve activates vacuum after the workpiece is in position, unused suction plates remain closed

Selection Aid Area Gripping System FMP

Our selection aid will help you find the right area gripper for external vacuum generation even faster. Choose from different lengths, sealing elements, and valve types:

Pressure-Reduction Valves DM

  • Max. pressure: 10 bar
  • Work area: from 0.5 to 10 bar

Workstands

  • Mechanical handling without re-clamping the workpiece
  • Workpiece can be rotated continuously, clamped in any position and swiveled by 90° into a vertical position
  • Foot pedal for clamping and releasing the workpiece

Workbenches

  • Mechanical handling without re-clamping the workpiece
  • Swiveling the workpiece 90° left and right, manual locking in 45° increments
  • Foot pedal for swiveling and releasing the workpiece

Measuring and Control Devices

  • Gauges, vacuum controllers and pressure-reduction valves
Area Gripping Systems SBX-C without Ejector
Phase-out article

Area Gripping Systems SBX-C without Ejector

  • Connection for external vacuum generation
  • Sealing element: Sealing foam
 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
VE 15
10.02.03.00325
Pneumatic vacuum generator with manometer and non-return valve
Nozzle size: 1,5 mm
Vacuum (max): -800 mbar
Suction rate (max): 4.1 m³/h
Air consumption: 6.1 m³/h
VER 15
10.02.03.00335
Pneumatic vacuum generator with regulation, manometer and non-return valve
Nozzle size: 1,5 mm
Vacuum (max): -800 mbar
Suction rate (max): 4.1 m³/h
Air consumption: 6.12 m³/h
FXP-SW70 1432 3R18 O20
10.01.38.00689
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 1432 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
with: Multi-stage ejector SEMP
Size: 2x100
Nozzle diameter: 0.7 mm
Weight: 6.4 kg
Air consumption: 1000 l/min
FXP-SW70 838 3R18 O20
10.01.38.00687
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 838 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
with: Multi-stage ejector SEMP
Size: 100
Nozzle diameter: 0.7 mm
Weight: 4 kg
Air consumption: 500 l/min
FXP-SW70 640 3R18 O20
10.01.38.00686
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 640 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
with: Multi-stage ejector SEMP
Size: 75
Nozzle diameter: 0.7 mm
Weight: 3.2 kg
Air consumption: 375 l/min
FXP-SW70 1234 3R18 O20
10.01.38.00688
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 1234 mm
Width B: 130 mm
Arrangement: 3 rows, 18mm
Material-Type: Foam O, Height 20 mm
with: Multi-stage ejector SEMP
Size: 100+75
Nozzle diameter: 0.7 mm
Weight: 6.1 kg
Air consumption: 875 l/min
FXP-SW60 1432 5R18 O10O10
10.01.38.00709
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 1432 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
Flat recess: slot
with: Multi-stage ejector SEMP
Size: 100+10
Nozzle diameter: 0.6 mm
Weight: 6.6 kg
Air consumption: 1000 l/min
FXP-SW60 1234 5R18 O10O10
10.01.38.00708
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 1234 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
Flat recess: slot
with: Multi-stage ejector SEMP
Size: 100+75
Nozzle diameter: 0.6 mm
Weight: 5.9 kg
Air consumption: 875 l/min
FXP-SW60 640 5R18 O10O10
10.01.38.00706
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 640 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
Flat recess: slot
with: Multi-stage ejector SEMP
Size: 75
Nozzle diameter: 0.6 mm
Weight: 3.1 kg
Air consumption: 375 l/min
FXP-SW60 442 5R18 O10O10
10.01.38.00705
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L: 442 mm
Width B: 130 mm
Arrangement: 5 rows, 18mm
Material-Type: Foam O, Height 2x10 mm
Flat recess: slot
with: Multi-stage ejector SEMP
Size: 50
Nozzle diameter: 0.6 mm
Weight: 2.4 kg
Air consumption: 250 l/min

  1. 1
  2. 2
  3. 3