Search results for 'fittings'

Select the appropriate category here or the appropriate individual item below:

Screw in Push Fittings

  • Connection thread M5 to G1/2"
  • Material: nickel-plated brass

Accessories for Screw Unions

  • Connection thread M5 to G1-1/2"
  • Material: nickel-plated brass

Ejector Modules

  • Small and compact vacuum generators
  • For centralized and decentralized vacuum generation
  • Integrated silencer

Mechanical Clamps VCMC-G

  • 2-circuit vacuum system
  • For frame and window profiles
  • Fixation and positioning with vacuum

Vacuum block VCBL-GL

  • 2-circuit vacuum systems
  • With two hose connections

Mechanical Clamps VCMC-G

  • 2-circuit vacuum system
  • For frame and window profiles
  • Fixation and positioning with vacuum

Schmalz Test Kit for the Packaging Industry

  • Content: More than 80 vacuum suction cups in different shapes and materials; three vacuum ejectors; one vacuum manometer as well as one vacuum hose
  • Storage: practical plastic case

Schmalz Test Kit for the Packaging Industry

  • Content: More than 80 vacuum suction cups in different shapes and materials; three vacuum ejectors; one vacuum manometer as well as one vacuum hose
  • Storage: practical plastic case
 

These products may be of interest to you:

  1. 1
  2. 2
  3. 3
STV-WF G1/4-AG 4
10.08.02.00167
Push-in Fitting, swivelling and lockable
Thread G1: G1/4"-M
External hose diameter: 4 mm
Material: Brass, nickel-plated
Ambient temperature: -10 ... 70 °C
STVI-GE G1/4-IG 4
10.08.02.00152
Push-in Fitting, straight
Thread G1: G1/4"-F
External hose diameter: 4 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STV-GE G1/8-AG 6
10.08.02.00204
Push-in Fitting, straight
Thread G1: G1/8"-M
External hose diameter: 6 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STV-WF G1/4-AG 10
10.08.02.00258
Push-in Fitting, swivelling and lockable
Thread G1: G1/4"-M
External hose diameter: 10 mm
Material: Brass, nickel-plated
Ambient temperature: -10 ... 70 °C
STV-W G3/8-AG 10
10.08.02.00255
Push-in Fitting, swivelling elbow
Thread G1: G3/8"-M
External hose diameter: 10 mm
Material: Brass, nickel-plated
Ambient temperature: -20 ... 80 °C
STV-WF G1/8-AG 10
10.08.02.00257
Push-in Fitting, swivelling and lockable
Thread G1: G1/8"-M
External hose diameter: 10 mm
Material: Brass, nickel-plated
Ambient temperature: -10 ... 70 °C
STV-GE G1/2-AG 10
10.08.02.00253
Push-in Fitting, straight
Thread G1: G1/2"-M
External hose diameter: 10 mm
Material: Brass
Surface: nickel plated
Ambient temperature: -20 ... 80 °C
STV-W G1/8-AG 8
10.08.02.00160
Push-in Fitting, swivelling elbow
Thread G1: G1/8"-M
External hose diameter: 8 mm
Material: Brass, nickel-plated
Ambient temperature: -20 ... 80 °C
STV-WF G1/8-AG 8
10.08.02.00170
Push-in Fitting, swivelling and lockable
Thread G1: G1/8"-M
External hose diameter: 8 mm
Material: Brass, nickel-plated
Ambient temperature: -10 ... 70 °C
STV-W G1/2-AG 12
10.08.02.00164
Push-in Fitting, swivelling elbow
Thread G1: G1/2"-M
External hose diameter: 12 mm
Material: Brass, nickel-plated
Ambient temperature: -20 ... 80 °C

  1. 1
  2. 2
  3. 3